Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21335-05 - Telescopic slides, steel for side mounting, over-extension, load capacity up to 100 kg
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Telescopic slides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/teleskopschienen/21335-05_asmtab.prj},{NB=21335-05-04505000},{B=17.5},{H=54},{L=450},{GEW=2.5300},{EAN=4059495695112},{TYP=4},{SX=487},{BEST=21335-05-0450},{HER=DZ5417-0045},{A=26},{A1=160},{A2=192},{A3=320},{A4=352},{A5=128},{A6=160},{A7=320},{A8=352},{TRAGKRAFT=95},{TRAGKRAFT1=84},{MONTAGE=Montage seitlich},{PTYP=Standard},{VA=1 Stück = 1 Paar},{ARTU=Artikelübersicht},{INFO=Technische Hinweise},{MONTAGEA=Montageanleitung},{BS=Infotext},{ROHS=Yes},{ZTN=83024230},{FILTER=NORELEM},{PPATH=21335-05_schb.prj},{EOL=31.12.2099},{BX=500},{S=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
HER
Manufacturers article number
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
[mm]
A5
distance
[mm]
A6
distance
[mm]
A7
distance
[mm]
A8
distance
[mm]
B
width
[mm]
H
height
[mm]
L
Length
[mm]
TRAGKRAFT
Loading pair (10,000 cycles)
[kg]
TRAGKRAFT1
Loading pair (80,000 cycles)
[kg]
GEW
Approx. weight
[kg]
MONTAGE
Assembly
ⁿ/ₐ
PTYP
Product type
ⁿ/ₐ
VA
Packaging type
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21335-05-0300
21335-05-0300
DZ5417-0030
26
-
-
224
256
-
-
-
256
17.5
54
300
90
80
1.6500
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495695082
31.12.2099
98% availability of produ...
21335-05-0350
21335-05-0350
DZ5417-0035
26
-
-
224
256
-
-
-
256
17.5
54
350
90
80
1.9500
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495695099
31.12.2099
98% availability of produ...
21335-05-0400
21335-05-0400
DZ5417-0040
26
160
192
320
352
128
160
-
352
17.5
54
400
92
82
2.2500
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495695105
31.12.2099
98% availability of produ...
21335-05-0450
21335-05-0450
DZ5417-0045
26
160
192
320
352
128
160
320
352
17.5
54
450
95
84
2.5300
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495695112
31.12.2099
98% availability of produ...
21335-05-0500
21335-05-0500
DZ5417-0050
26
192
224
416
448
160
192
-
416
17.5
54
500
100
90
2.8400
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495695129
31.12.2099
98% availability of produ...
21335-05-0550
21335-05-0550
DZ5417-0055
26
224
-
448
480
160
192
-
448
17.5
54
550
100
90
3.1000
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495695136
31.12.2099
98% availability of produ...
21335-05-0600
21335-05-0600
DZ5417-0060
26
256
288
480
512
192
224
480
512
17.5
54
600
94
84
3.4100
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495695143
31.12.2099
98% availability of produ...
21335-05-0650
21335-05-0650
DZ5417-0065
26
288
320
544
576
192
256
-
544
17.5
54
650
92
82
3.7200
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495695150
31.12.2099
98% availability of produ...
21335-05-0700
21335-05-0700
DZ5417-0070
26
288
416
576
608
256
288
576
608
17.5
54
700
90
78
4.0700
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495695167
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D