Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21334-05 - Telescopic slides, steel for surface mounting, partial extension both sides, load
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Telescopic slides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/teleskopschienen/21334-05_asmtab.prj},{NB=21334-05-04575000},{B=9.5},{H=35.3},{L=457},{GEW=0.8914},{EAN=4059495692654},{TYP=4},{SX=323.1},{BEST=21334-05-0457},{HER=DZ2002-0018-2},{A=28.5},{A1=111},{A2=199.9},{A3=288.8},{A4=400,1},{A5=428.5},{TRAGKRAFT=35},{MONTAGE=Montage aufliegend},{PTYP=Standard},{VA=1 Stück = 1 Paar},{ARTU=Artikelübersicht},{INFO=Technische Hinweise},{MONTAGEA=Montageanleitung},{BS=Infotext},{ROHS=Yes},{ZTN=83024230},{FILTER=NORELEM,},{PPATH=21334-05_schb.prj},{EOL=31.12.2099},{BX=500},{S=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
HER
Manufacturers article number
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
[mm]
A5
distance
[mm]
B
width
[mm]
H
height
[mm]
L
Length
[mm]
TRAGKRAFT
Loading per pair kg
[kg]
GEW
Approx. weight
[kg]
MONTAGE
Assembly
ⁿ/ₐ
PTYP
Product type
ⁿ/ₐ
VA
Packaging type
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21334-05-0305
21334-05-0305
DZ2002-0012-2
28.9
111
-
136.4
247,7
276.1
9.5
35.3
305
35
0.5950
surface mounting
standard
1 piece = 1 pair
Yes
83024230
4059495692623
31.12.2099
98% availability of produ...
21334-05-0356
21334-05-0356
DZ2002-0014-2
29.1
111
-
187.2
298,5
326.9
9.5
35.3
356
35
0.6849
surface mounting
standard
1 piece = 1 pair
Yes
83024230
4059495692630
31.12.2099
98% availability of produ...
21334-05-0406
21334-05-0406
DZ2002-0016-2
28.3
111
-
238
349,3
377.7
9.5
35.3
406
35
0.7868
surface mounting
standard
1 piece = 1 pair
Yes
83024230
4059495692647
31.12.2099
98% availability of produ...
21334-05-0457
21334-05-0457
DZ2002-0018-2
28.5
111
199.9
288.8
400,1
428.5
9.5
35.3
457
35
0.8914
surface mounting
standard
1 piece = 1 pair
Yes
83024230
4059495692654
31.12.2099
98% availability of produ...
21334-05-0508
21334-05-0508
DZ2002-0020-2
28.7
111
225.3
339.6
450,9
479.3
9.5
35.3
508
32
0.9852
surface mounting
standard
1 piece = 1 pair
Yes
83024230
4059495692661
31.12.2099
98% availability of produ...
21334-05-0558
21334-05-0558
DZ2002-0022-2
27.9
111
250.7
390.4
501,7
530.1
9.5
35.3
558
31
1.0800
surface mounting
standard
1 piece = 1 pair
Yes
83024230
4059495692678
31.12.2099
98% availability of produ...
21334-05-0610
21334-05-0610
DZ2002-0024-2
29.1
111
276.1
441.2
552,5
580.9
9.5
35.3
610
29
1.1900
surface mounting
standard
1 piece = 1 pair
Yes
83024230
4059495692685
31.12.2099
98% availability of produ...
21334-05-0660
21334-05-0660
DZ2002-0026-2
28.3
111
301.5
492
603,3
631.7
9.5
35.3
660
27
1.2800
surface mounting
standard
1 piece = 1 pair
Yes
83024230
4059495692692
31.12.2099
98% availability of produ...
21334-05-0711
21334-05-0711
DZ2002-0028-2
28.5
111
326.9
542.8
654,1
682.5
9.5
35.3
711
24
1.3800
surface mounting
standard
1 piece = 1 pair
Yes
83024230
4059495692708
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D