Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21040 - Precision slides roller mounted with micrometer spindle
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Carriage guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/schlittenfuehrungen/21040.prj},{NB=21040-050075_0},{A=25},{B=50},{B1=49.5},{C=20},{D=17.0},{E=28},{E1=28},{TI=4},{TA=6},{I=18},{L=75},{L1=50},{N1=3.000},{N2=2.459},{O=14},{R=6},{T=23},{U2=36},{Z=25},{Z1=25},{SPA=6.000},{SPB=4.917},{MX=4},{MY=7},{MZ=6},{GEW=0.6256},{EAN=4059495220185},{M1=4.000},{M2=3.242},{L3=41.250},{L4=12.500},{L5=13.500},{VER=1.000},{VER1=1.000},{XA=9.5},{BEST=21040-050075},{M=M 4},{N=M 3},{FIL=M 6 x 1,0},{F= 286},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=NORELEM},{EOL=31.12.2099},{CRS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Bestellnummer
ⁿ/ₐ
A
total height
[mm]
B
Width
[mm]
B1
Width
[mm]
C
Stroke
[mm]
D
Height of carriage
[mm]
E
Borehole distance
[mm]
E1
Borehole distance
[mm]
TI
number of fastening holes E1/M internal part
ⁿ/ₐ
TA
number of fastening holes E1/M external part
ⁿ/ₐ
I
Height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
threaded hole
[mm]
N
lateral threaded hole
[mm]
O
Length
[mm]
R
Length
[mm]
T
Length
[mm]
U2
Length
[mm]
Z
Length
[mm]
Z1
Length
[mm]
FIL
Spindle
[mm]
F
load-bearing capacity
[N]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
21040-040045
21040-040045
20
40
39.5
10
13.0
30
15
4
4
13
45
30
M 3
M 3
12
3
16
25
15
15
M 5 x 0,5
183
1
3
2
0.2410
Yes
84798994
4059495220178
21040-050075
21040-050075
25
50
49.5
20
17.0
28
28
4
6
18
75
50
M 4
M 3
14
6
23
36
25
25
M 6 x 1,0
286
4
7
6
0.6256
Yes
84798994
4059495220185
21040-060075
21040-060075
25
60
59.5
20
17.0
34
34
4
4
18
75
50
M 4
M 4
14
6
23
36
25
25
M 6 x 1,0
289
4
8
6
0.9800
Yes
84798994
4059495220192
21040-100360
21040-100360
40
100
99.5
150
27.5
86
86
6
8
28
360
200
M 6
M 6
15
6
30
44
50
105
M 10 x 1,0
1130
61
100
107
7.5000
Yes
84798994
4059495220208
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D