Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21038 - Precision slides roller mounted with end plates
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Carriage guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/schlittenfuehrungen/21038.prj},{NB=21038-050105 (0)},{A=25},{B=50},{B1=49.5},{C=25},{D=17.0},{E=28},{E1=28},{TI=6},{TA=8},{I=18},{L=105},{L1=75},{M1=4.000},{M2=3.242},{N1=3.000},{N2=2.459},{O=14},{R=6},{ZX=25.000},{Z1=27.5},{MX=9},{MY=14},{MZ=15},{GEW=1.0200},{VER=2.000},{VER1=2.000},{EAN=4059495220147},{XA=2},{BEST=21038-050105},{M=M 4},{N=M 3},{Z=25 x 2},{F=623},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=NORELEM},{EOL=31.12.2099},{CRS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
Length
[mm]
B
Width
[mm]
B1
Width
[mm]
D
Height of carriage
[mm]
E
Borehole distance
[mm]
E1
Length
[mm]
TI
number of fastening holes E1/M internal part
ⁿ/ₐ
TA
number of fastening holes E1/M external part
ⁿ/ₐ
I
Height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
threaded hole
[mm]
N
threaded hole
[mm]
O
Length
[mm]
R
Length
[mm]
Z
Length
[mm]
Z1
Length
[mm]
F
load-bearing capacity
[N]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
21038-040090
21038-040090
20
40
39.5
13.0
30
15
6
8
13
90
45
M 3
M 3
12
3
15 x 2
30.0
77
1
3
2
0.3796
Yes
84798994
4059495220130
21038-050105
21038-050105
25
50
49.5
17.0
28
28
6
8
18
105
75
M 4
M 3
14
6
25 x 2
27.5
623
9
14
15
1.0200
Yes
84798994
4059495220147
21038-060180
21038-060180
25
60
59.5
17.0
34
34
6
12
18
180
100
M 4
M 4
14
6
25 x 3
52.5
349
9
17
16
1.3940
Yes
84798994
4059495220154
21038-100260
21038-100260
40
100
99.5
27.5
86
86
4
6
28
260
150
M 6
M 6
15
6
50 x 2
80.0
990
37
80
69
5.5080
Yes
84798994
4059495220161
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D