Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21034 - Precision slides roller mounted
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Carriage guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/schlittenfuehrungen/21034.prj},{NB=21034-060055(0)},{BEST=21034-060055},{TYP=RON},{CRS=0},{A=25},{B=60},{B1=59.5},{C=10.0},{D=17.0},{E=34},{E1=34},{TI=4},{TA=4},{H=7.5},{I=18},{L=55},{M=M 4},{M1=4.000},{M2=3.242},{N=M 3},{F= 288},{MX=4},{MY=8},{MZ=6},{GEW=0.5539},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{EAN=4059495219882},{FILTER=NORELEM},{VER=2.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
total height
[mm]
B
Width
[mm]
B1
Width
[mm]
C
Stroke
[mm]
D
height of carriage
[mm]
E
Borehole distance
[mm]
E1
Borehole distance
[mm]
TI
number of fastening holes E/M internal part
ⁿ/ₐ
TA
number of fastening holes E/M external part
ⁿ/ₐ
H
Height
[mm]
I
Height
[mm]
L
Length
[mm]
M
threaded hole
[mm]
N
lateral threaded hole
[mm]
F
load-bearing capacity
[N]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21034-040050
21034-040050
20
40
39.5
10.0
13.0
30
15
4
4
6.5
13
50
M 3
M 3
206
1
4
3
0.2736
Yes
84798994
4059495219806
31.12.2099
98% availability of produ...
21034-0400501
21034-0400501
20
40
39.5
17.5
13.0
30
15
4
4
6.5
13
50
M 3
M 3
85
1
3
2
0.2681
Yes
84798994
4059495219813
31.12.2099
98% availability of produ...
21034-040065
21034-040065
20
40
39.5
25.0
13.0
30
15
6
6
6.5
13
65
M 3
M 3
114
1
4
3
0.3460
Yes
84798994
4059495219820
31.12.2099
98% availability of produ...
21034-040080
21034-040080
20
40
39.5
32.5
13.0
30
15
8
8
6.5
13
80
M 3
M 3
143
3
5
5
0.4700
Yes
84798994
4059495219837
31.12.2099
98% availability of produ...
21034-050055
21034-050055
25
50
49.5
10.0
17.0
28
28
4
4
7.5
18
55
M 4
M 3
283
4
7
6
0.4590
Yes
84798994
4059495219844
31.12.2099
98% availability of produ...
21034-050080
21034-050080
25
50
49.5
30.0
17.0
28
28
6
6
7.5
18
80
M 4
M 3
189
3
9
7
0.6400
Yes
84798994
4059495219851
31.12.2099
98% availability of produ...
21034-050105
21034-050105
25
50
49.5
40.0
17.0
28
28
8
8
7.5
18
105
M 4
M 3
301
10
11
15
0.8400
Yes
84798994
4059495219868
31.12.2099
98% availability of produ...
21034-050155
21034-050155
25
50
49.5
60.0
17.0
28
28
12
12
7.5
18
155
M 4
M 3
476
23
19
33
0.7739
Yes
84798994
4059495219875
31.12.2099
98% availability of produ...
21034-060055
21034-060055
25
60
59.5
10.0
17.0
34
34
4
4
7.5
18
55
M 4
M 3
288
4
8
6
0.5539
Yes
84798994
4059495219882
31.12.2099
98% availability of produ...
21034-060080
21034-060080
25
60
59.5
30.0
17.0
34
34
6
6
7.5
18
80
M 4
M 3
192
3
11
7
0.7700
Yes
84798994
4059495219899
31.12.2099
98% availability of produ...
21034-060105
21034-060105
25
60
59.5
40.0
17.0
34
34
6
6
7.5
18
105
M 4
M 4
305
10
14
15
1.0620
Yes
84798994
4059495219905
31.12.2099
98% availability of produ...
21034-060155
21034-060155
25
60
59.5
60.0
17.0
34
34
10
10
7.5
18
155
M 4
M 4
483
23
23
34
1.5570
Yes
84798994
4059495219912
31.12.2099
98% availability of produ...
21034-075080
21034-075080
32
75
74.5
15.0
21.0
62
62
4
4
10.5
23
80
M 5
M 5
487
10
18
15
1.2840
Yes
84798994
4059495219929
31.12.2099
98% availability of produ...
21034-075105
21034-075105
32
75
74.5
20.0
21.0
62
62
4
4
10.5
23
105
M 5
M 5
690
18
26
27
1.7060
Yes
84798994
4059495219936
31.12.2099
98% availability of produ...
21034-075130
21034-075130
32
75
74.5
25.0
21.0
62
62
4
4
10.5
23
130
M 5
M 5
895
29
33
42
2.0980
Yes
84798994
4059495219943
31.12.2099
98% availability of produ...
21034-100110
21034-100110
40
100
99.5
15.0
27.5
86
86
4
4
12.0
28
110
M 6
M 6
1284
43
59
63
3.0050
Yes
84798994
4059495219950
31.12.2099
98% availability of produ...
21034-100160
21034-100160
40
100
99.5
52.5
27.5
86
86
4
4
12.0
28
160
M 6
M 6
946
37
79
68
4.3000
Yes
84798994
4059495219967
31.12.2099
98% availability of produ...
21034-100210
21034-100210
40
100
99.5
80.0
27.5
86
86
6
6
12.0
28
210
M 6
M 6
1066
60
99
105
5.6510
Yes
84798994
4059495219974
31.12.2099
98% availability of produ...
21034-100260
21034-100260
40
100
99.5
105.0
27.5
86
86
6
6
12.0
28
260
M 6
M 6
1228
89
119
151
7.0000
Yes
84798994
4059495219981
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D