Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21032 - Dovetail slides with micrometer spindle
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Carriage guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/schlittenfuehrungen/21032.prj},{NB=21032-075130 (0)},{A=32},{B=75},{B1=74.5},{C=50},{D=19.5},{E=62},{TI=4},{TA=4},{I=22.5},{K=30},{L=130},{L1=75},{M1=5.000},{M2=4.134},{O=21},{R=6},{U2=38},{SPA=10.000},{SPB=8.376},{F=168},{MX=5},{MY=19},{MZ=6},{GEW=1.9450},{EAN=4059495219738},{VER=2.000},{VER1=1.000},{L2=40.400},{L3=18.100},{L4=14.500},{L5=17.000},{BEST=21032-075130},{M=M 5},{N=M 5},{FIL=M 10 x 1},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=NORELEM},{EOL=31.12.2099},{CRS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
total height
[mm]
B
Width
[mm]
B1
Width
[mm]
D
height of carriage
[mm]
E
Borehole distance
[mm]
TI
number of fastening holes E/M internal part
ⁿ/ₐ
TA
number of fastening holes E/M external part
ⁿ/ₐ
I
Height
[mm]
K
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
M
threaded hole
[mm]
N
lateral threaded hole
[mm]
O
Length
[mm]
R
Length
[mm]
U2
Length
[mm]
FIL
Spindle
ⁿ/ₐ
F
load-bearing capacity
[N]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
21032-050080
21032-050080
25
50
49.5
15.0
28
4
6
17.6
23
80
50
M 4
M 5
19
6
31
M 6 x 1
109
2
6
2
0.6880
Yes
84798994
4059495219691
21032-050105
21032-050105
25
50
49.5
15.0
28
4
8
17.6
23
105
50
M 4
M 5
19
6
31
M 6 x 1
61
4
9
4
0.7900
Yes
84798994
4059495219707
21032-050205
21032-050205
25
50
49.5
15.0
28
4
16
17.6
23
205
100
M 4
M 5
19
6
31
M 6 x 1
114
7
12
8
1.4230
Yes
84798994
4059495219714
21032-075105
21032-075105
32
75
74.5
19.5
62
4
4
22.5
30
105
75
M 5
M 5
21
6
38
M 10 x 1
290
5
19
6
1.7250
Yes
84798994
4059495219721
21032-075130
21032-075130
32
75
74.5
19.5
62
4
4
22.5
30
130
75
M 5
M 5
21
6
38
M 10 x 1
168
5
19
6
1.9450
Yes
84798994
4059495219738
21032-075155
21032-075155
32
75
74.5
19.5
62
4
4
22.5
30
155
75
M 5
M 5
21
6
38
M 10 x 1
118
5
19
6
2.1400
Yes
84798994
4059495219745
21032-100135
21032-100135
40
100
99.5
24.0
86
4
4
27.5
30
135
100
M 6
M 6
21
6
38
M 10 x 1
586
11
43
12
3.6330
Yes
84798994
4059495278056
21032-100160
21032-100160
40
100
99.5
24.0
86
4
4
27.5
30
160
100
M 6
M 6
21
6
38
M 10 x 1
351
11
43
12
3.9240
Yes
84798994
4059495219752
21032-100260
21032-100260
40
100
99.5
24.0
86
4
6
27.5
30
260
150
M 6
M 6
21
6
38
M 10 x 1
395
23
63
26
6.0050
Yes
84798994
4059495219769
21032-200310
21032-200310
60
200
199.0
37.0
170
4
4
41.5
47
310
200
M 8
M 8
28
8
65
Tr 16 x 2
1078
66
283
71
22.6900
Yes
84798994
4059495219776
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D