Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21030 - Dovatail slides
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Carriage guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/schlittenfuehrungen/21030.prj},{NB=21030-075105 (0)},{A=32},{B=75},{B1=74.5},{C=20},{D=19.5},{E=62},{TI=4},{TA=4},{I=22.5},{L=105},{F=128},{MX=9},{MY=15},{MZ=10},{GEW=1.7930},{EAN=4059495219578},{NDM=5.000},{VER=2.000},{VER1=2.000},{L2=40.400},{L3=18.100},{L4=14.500},{L5=17.000},{L1=75},{M1=5.000},{M2=4.134},{O=21},{R=6},{U2=38},{SPA=10.000},{SPB=8.376},{K=30},{XA=0.000},{XB=31.000},{XC=3.000},{XD=14.500},{XE=15.000},{BEST=21030-075105},{M=M 5},{N=M 5},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=NORELEM},{FIL=M 10 x 1},{EOL=31.12.2099},{CRS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
total height
[mm]
B
Width
[mm]
B1
Width
[mm]
C
Stroke
[mm]
D
height of carriage
[mm]
E
Borehole distance
[mm]
TI
number of fastening holes E/M internal part
ⁿ/ₐ
TA
number of fastening holes E/M external part
ⁿ/ₐ
I
Height
[mm]
L
Length
[mm]
M
threaded hole
[mm]
N
lateral threaded hole
[mm]
F
load-bearing capacity
[N]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21030-050080
21030-050080
25
50
49.5
15
15.0
28
6
6
17.6
80
M 4
M 5
72
4
6
5
0.6906
Yes
84798994
4059495219547
31.12.2099
98% availability of produ...
21030-050105
21030-050105
25
50
49.5
20
15.0
28
8
8
17.6
105
M 4
M 5
95
7
7
8
0.9240
Yes
84798994
4059495219554
31.12.2099
98% availability of produ...
21030-050130
21030-050130
25
50
49.5
25
15.0
28
10
10
17.6
130
M 4
M 5
117
10
9
12
1.1440
Yes
84798994
4059495219561
31.12.2099
98% availability of produ...
21030-075105
21030-075105
32
75
74.5
20
19.5
62
4
4
22.5
105
M 5
M 5
128
9
15
10
1.7930
Yes
84798994
4059495219578
31.12.2099
98% availability of produ...
21030-075130
21030-075130
32
75
74.5
25
19.5
62
4
4
22.5
130
M 5
M 5
159
14
18
15
2.2030
Yes
84798994
4059495219585
31.12.2099
98% availability of produ...
21030-100110
21030-100110
40
100
99.5
20
24.0
86
4
4
27.5
110
M 6
M 6
156
11
26
12
3.1200
Yes
84798994
4059495219592
31.12.2099
98% availability of produ...
21030-100135
21030-100135
40
100
99.5
25
24.0
86
4
4
27.5
135
M 6
M 6
192
17
32
19
3.8400
Yes
84798994
4059495219608
31.12.2099
98% availability of produ...
21030-100160
21030-100160
40
100
99.5
30
24.0
86
4
4
27.5
160
M 6
M 6
227
24
37
36
4.5500
Yes
84798994
4059495219615
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D