Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21010-01 - Mounting brackets
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Carriage guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/schlittenfuehrungen/21010-01.prj},{NB=21010-01-030},{BEST=21010-01-030},{A=29.5},{B=17},{B1=10},{D1=5},{D2=5.5},{D3=2.7},{D4=5.5},{D5=2.7},{H=7},{H1=5},{L1=23.5},{L2=15},{L3=3.2},{L4=3.5},{P=1.1},{P1=3.5},{P2=3.5},{GEW=0.0068},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{EAN=4059495492940},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
distance
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
[mm]
H
height
[mm]
H1
height
[mm]
L1
distance
[mm]
L2
distance
[mm]
L3
distance
[mm]
L4
Length
[mm]
P
height
[mm]
P1
height
[mm]
P2
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21010-01-020
21010-01-020
19.5
14
8
4
4.4
2.4
4.4
2.4
7
4
14.8
8
2.7
2.5
1.1
2.4
2.4
0.0032
Yes
84879000
4059495492933
31.12.2099
98% availability of produ...
21010-01-030
21010-01-030
29.5
17
10
5
5.5
2.7
5.5
2.7
7
5
23.5
15
3.2
3.5
1.1
3.5
3.5
0.0068
Yes
84879000
4059495492940
31.12.2099
98% availability of produ...
21010-01-050
21010-01-050
49.5
24
14
7
8.0
4.5
8.0
4.5
10
6
40.0
28
4.5
5.0
1.6
4.4
4.4
0.0234
Yes
84879000
4059495492957
31.12.2099
98% availability of produ...
21010-01-080
21010-01-080
79.5
37
23
10
9.0
5.5
9.0
5.5
12
8
68.0
40
6.0
6.0
2.1
5.5
5.5
0.0716
Yes
84879000
4059495492964
31.12.2099
98% availability of produ...
21010-01-120
21010-01-120
119.5
46
30
10
10.0
5.5
11.0
6.2
14
10
106.0
70
7.0
6.0
2.1
6.4
5.4
0.1658
Yes
84879000
4059495492971
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D