Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21590 - Precision guide shafts with fastening holes
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Round guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rundfuehrungen/21590.prj},{NB=21590-225600X0600600},{BEST=21590-225600X0600},{AUSF=Edelstahl},{OBF=geschliffen},{SS=1.4034},{D=25 h6},{E1=120},{L=600},{M=M8},{TOLERANZ=h6},{EHT=2.0},{OFH=51 - 55},{ZUBEHOER=-},{GEW=2.2500},{BS=Infotext},{ROHS=Yes},{ZTN=84831050},{EAN=4059495224237},{FILTER=NORELEM},{NDM=8.0},{XA=11.0},{XB=9.0},{XC=25.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
OBF
Surface finish body
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
D
diameter
[mm]
E1
distance
ⁿ/ₐ
M
thread
ⁿ/ₐ
TOLERANZ
Toleranz D
ⁿ/ₐ
EHT
Hardness penetration depth max.
ⁿ/ₐ
OFH
Surface hardness HRC
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21590-012375X0600
21590-012375X0600
Steel
ground
1.1213
12 h6
75
M4
h6
1.3
62 ±2
0.5227
Yes
84831050
4059495224107
31.12.2099
98% availability of produ...
21590-016500X0600
21590-016500X0600
Steel
ground
1.1213
16 h6
100
M5
h6
1.6
62 ±2
0.9300
Yes
84831050
4059495224114
31.12.2099
98% availability of produ...
21590-020500X0600
21590-020500X0600
Steel
ground
1.1213
20 h6
100
M6
h6
1.6
62 ±2
1.3170
Yes
84831050
4059495224121
31.12.2099
98% availability of produ...
21590-025600X0600
21590-025600X0600
Steel
ground
1.1213
25 h6
120
M8
h6
1.8
62 ±2
2.3000
Yes
84831050
4059495224138
31.12.2099
98% availability of produ...
21590-030750X0600
21590-030750X0600
Steel
ground
1.1213
30 h6
150
M10
h6
2.0
62 ±2
3.2620
Yes
84831050
4059495224145
31.12.2099
98% availability of produ...
21590-112375X0600
21590-112375X0600
Steel
ground and hard-chromed
1.1213
12 h7
75
M4
h7
1.3
65 - 70
0.5327
Yes
84831050
4059495224152
31.12.2099
98% availability of produ...
21590-116500X0600
21590-116500X0600
Steel
ground and hard-chromed
1.1213
16 h7
100
M5
h7
1.6
65 - 70
0.9311
Yes
84831050
4059495224169
31.12.2099
98% availability of produ...
21590-120500X0600
21590-120500X0600
Steel
ground and hard-chromed
1.1213
20 h7
100
M6
h7
1.6
65 - 70
1.4630
Yes
84831050
4059495224176
31.12.2099
98% availability of produ...
21590-125600X0600
21590-125600X0600
Steel
ground and hard-chromed
1.1213
25 h7
120
M8
h7
1.8
65 - 70
2.2700
Yes
84831050
4059495224183
31.12.2099
98% availability of produ...
21590-130750X0600
21590-130750X0600
Steel
ground and hard-chromed
1.1213
30 h7
150
M10
h7
2.0
65 - 70
3.2780
Yes
84831050
4059495224190
31.12.2099
98% availability of produ...
21590-212375X0600
21590-212375X0600
Stainless steel
ground
1.4034
12 h6
75
M4
h6
1.3
51 - 55
0.5144
Yes
84831050
4059495224206
31.12.2099
98% availability of produ...
21590-216500X0600
21590-216500X0600
Stainless steel
ground
1.4034
16 h6
100
M5
h6
1.6
51 - 55
0.9128
Yes
84831050
4059495224213
31.12.2099
98% availability of produ...
21590-220500X0600
21590-220500X0600
Stainless steel
ground
1.4034
20 h6
100
M6
h6
1.8
51 - 55
1.4450
Yes
84831050
4059495224220
31.12.2099
98% availability of produ...
21590-225600X0600
21590-225600X0600
Stainless steel
ground
1.4034
25 h6
120
M8
h6
2.0
51 - 55
2.2500
Yes
84831050
4059495224237
31.12.2099
98% availability of produ...
21590-230750X0600
21590-230750X0600
Stainless steel
ground
1.4034
30 h6
150
M10
h6
2.4
51 - 55
3.2110
Yes
84831050
4059495224244
31.12.2099
98% availability of produ...
21590-312375X0600
21590-312375X0600
Stainless steel
ground
1.4112
12h6
75
M4
h6
1.0
52-56
0.5100
Yes
84831050
4059495458205
31.12.2099
98% availability of produ...
21590-316500X0600
21590-316500X0600
Stainless steel
ground
1.4112
16h6
100
M5
h6
1.0
52-56
0.9150
Yes
84831050
4059495458212
31.12.2099
98% availability of produ...
21590-320500X0600
21590-320500X0600
Stainless steel
ground
1.4112
20h6
100
M6
h6
1.0
52-56
1.4250
Yes
84831050
4059495458229
31.12.2099
98% availability of produ...
21590-325600X0600
21590-325600X0600
Stainless steel
ground
1.4112
25h6
120
M8
h6
1.0
52-56
2.2500
Yes
84831050
4059495458236
31.12.2099
98% availability of produ...
21590-330750X0600
21590-330750X0600
Stainless steel
ground
1.4112
30h6
150
M10
h6
1.0
52-56
3.2000
Yes
84831050
4059495458243
31.12.2099
98% availability of produ...
21590-040100X0600
21590-040100X0600
Steel
ground
1.1213
40h6
200
M10
h6
2.0
62 ±2
5.8500
Yes
84831050
4059495512372
31.12.2099
98% availability of produ...
21590-050100X0600
21590-050100X0600
Steel
ground
1.1213
50h6
200
M12
h6
2.0
62 ±2
9.0100
Yes
84831050
4059495512389
31.12.2099
98% availability of produ...
21590-140100X0600
21590-140100X0600
Steel
ground and hard-chromed
1.1213
40h7
200
M10
h7
2.0
65-70
5.8700
Yes
84831050
4059495512396
31.12.2099
98% availability of produ...
21590-150100X0600
21590-150100X0600
Steel
ground and hard-chromed
1.1213
50h7
200
M12
h7
2.0
65-70
9.1800
Yes
84831050
4059495512402
31.12.2099
98% availability of produ...
21590-240100X0600
21590-240100X0600
Stainless steel
ground
1.4034
40h6
200
M10
h6
2.0
51-55
9.8650
Yes
84831050
4059495512419
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D