Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21580 - Shaft supports
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Round guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rundfuehrungen/21580.prj},{NB=21580-20},{A=60},{B=30},{D=20},{D1=8.60},{D2=15},{E=42},{H=50},{H1=30},{H2=22},{H3=25.0},{GEW=0.2300},{EAN=4059495224060},{XA=30},{XB=50},{XC=10.000},{XD=6.000},{SW=5.0},{HH1=43.500},{NDM=10.000},{NDM1=6.000},{WK=19.000},{DD1=6.600},{DD2=11.000},{LL1=27.000},{XE=1.300},{XF=5.000},{BEST=21580-20},{MATERIAL=Aluminium},{M=M10},{C=M6},{BS=Infotext},{ROHS=Yes},{ZTN=84669353},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
Length A
[mm]
B
width
[mm]
D
Durchmesser d
[mm]
D1
Durchmesser d1
[mm]
D2
Durchmesser d2
[mm]
E
Length E
[mm]
H
total height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
M
Gewinde M
ⁿ/ₐ
C
thread
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21580-12
21580-12
Aluminium
43
20
12
5.20
10
30
35
20
13
16.5
M6
M4
0.0602
Yes
84669353
4059495278957
31.12.2099
98% availability of produ...
21580-16
21580-16
Aluminium
53
24
16
6.80
11
38
42
25
18
21.0
M8
M5
0.1090
Yes
84669353
4059495278964
31.12.2099
98% availability of produ...
21580-20
21580-20
Aluminium
60
30
20
8.60
15
42
50
30
22
25.0
M10
M6
0.2300
Yes
84669353
4059495224060
31.12.2099
98% availability of produ...
21580-25
21580-25
Aluminium
78
38
25
10.30
18
56
60
35
26
30.0
M12
M8
0.3596
Yes
84669353
4059495278971
31.12.2099
98% availability of produ...
21580-30
21580-30
Aluminium
87
40
30
10.30
18
64
70
40
26
34.0
M12
M8
0.4803
Yes
84669353
4059495278988
31.12.2099
98% availability of produ...
21580-40
21580-40
Aluminium
108
48
40
14.25
20
82
90
50
34
44.0
M16
M10
0.8694
Yes
84669353
4059495512112
31.12.2099
98% availability of produ...
21580-50
21580-50
Aluminium
132
58
50
17.50
26
100
105
60
43
49.0
M20
M12
1.4830
Yes
84669353
4059495512129
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D