Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21577 - Traverses moveable
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Round guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rundfuehrungen/21577.prj},{NB=21577-20},{BEST=21577-20},{MATERIAL=Aluminium},{A=130},{B=20},{D=20},{F=11.0},{E=108},{E1=72},{H=42},{H1=21},{M=M 10},{GEW=0.2253},{BS=Infotext},{ROHS=Yes},{ZTN=84669353},{EAN=4059495278926},{FILTER=NORELEM,},{R=72},{D2=18.000},{HH1=10.600},{NDM=10.000},{T=19.000},{HH2=13.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Aluminium}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
Length A
[mm]
B
Width B
[mm]
D
Durchmesser d
[mm]
F
hole for ISO 4762 cap screw
[mm]
E
Length E
[mm]
E1
distance
[mm]
H
Höhe H
[mm]
H1
height
[mm]
M
Gewinde M
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21577-12
21577-12
Aluminium
85
14
12
6.6
70
42
28
14
M 6
0.0745
Yes
84669353
4059495278902
31.12.2099
98% availability of produ...
21577-16
21577-16
Aluminium
100
18
16
9.0
82
54
32
16
M 8
0.1225
Yes
84669353
4059495278919
31.12.2099
98% availability of produ...
21577-20
21577-20
Aluminium
130
20
20
11.0
108
72
42
21
M 10
0.2253
Yes
84669353
4059495278926
31.12.2099
98% availability of produ...
21577-25
21577-25
Aluminium
160
25
25
13.5
132
88
52
26
M 12
0.4299
Yes
84669353
4059495278933
31.12.2099
98% availability of produ...
21577-30
21577-30
Aluminium
180
25
30
13.5
150
96
58
29
M 12
0.5600
Yes
84669353
4059495278940
31.12.2099
98% availability of produ...
21577-40
21577-40
Aluminium
230
30
40
17.5
190
122
72
36
M 16
1.0000
Yes
4059495512099
31.12.2099
98% availability of produ...
21577-50
21577-50
Aluminium
280
30
50
17.5
240
152
88
44
M 16
1.4950
Yes
84669353
4059495512105
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D