Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21520 - Linear ball bearings with round flange, double bearing
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Round guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rundfuehrungen/21520.prj},{NB=21520-2002},{BEST=21520-2002},{D=20},{D1=32},{D2=54},{D3=43},{D4=5.5},{D5=9.5},{L=80},{L1=8},{T=5.1},{TZD=1400},{TZS=2750},{GEW=0.2569},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495278803},{FILTER=NORELEM},{VERS=1.000},{K=0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Bestellnummer
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
L
Länge L
[mm]
L1
Length
[mm]
T
depth
[mm]
TZD
Dynamic base loads N
[N]
TZS
Static base loads N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21520-0802
21520-0802
8
16
32
24
3.4
6.0
46
5
3.1
421
804
0.0524
Yes
84832080
4059495458502
31.12.2099
98% availability of produ...
21520-1202
21520-1202
12
22
42
32
4.5
7.5
61
6
4.1
657
1200
0.1114
Yes
84832080
4059495278780
31.12.2099
98% availability of produ...
21520-1602
21520-1602
16
26
46
36
4.5
7.5
68
6
4.1
1230
2350
0.1415
Yes
84832080
4059495278797
31.12.2099
98% availability of produ...
21520-2002
21520-2002
20
32
54
43
5.5
9.5
80
8
5.1
1400
2750
0.2569
Yes
84832080
4059495278803
31.12.2099
98% availability of produ...
21520-2502
21520-2502
25
40
62
51
5.5
9.5
112
8
5.1
1560
3140
0.4970
Yes
84832080
4059495223537
31.12.2099
98% availability of produ...
21520-3002
21520-3002
30
47
76
62
6.6
11.0
123
10
6.1
2490
5490
0.6700
Yes
84832080
4059495278810
31.12.2099
98% availability of produ...
21520-4002
21520-4002
40
62
98
80
9.0
14.0
151
13
8.1
3430
8040
1.6770
Yes
84832080
4059495512235
31.12.2099
98% availability of produ...
21520-5002
21520-5002
50
75
112
94
9.0
14.0
192
13
8.1
6080
15900
2.5520
Yes
84832080
4059495512242
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D