Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21330 - Linear ball bearing with internal race
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Roller guide rail
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rollenfuehrungsschienen/21330_asmtab.prj},{NB=21330-2821006100},{GR=28},{B=28},{B1=15.0},{H=13},{H1=12.25},{H2=7.5},{L=610},{L1=20},{L2=25},{L3=80},{R=1.0},{S1=210},{COY=12180},{COZ=8526},{MX=59.7},{MY=298},{MZ=426},{ANZAHL=3},{GEW=0.9700},{EAN=4059495303536},{CX=360.000},{VERS=15.000},{BEST=21330-282100610},{D=für Schraube M5},{D1=M5},{INFO=},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{FILTER=NORELEM,KIPP,KIPP_USA,},{PPATH=21330_schb.prj},{EOL=31.12.2099},{S=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
ⁿ/ₐ
B
height
[mm]
B1
height
[mm]
D
thread
[mm]
D1
thread
[mm]
H
width
[mm]
H1
width
[mm]
H2
width
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
L3
distance
[mm]
R
Radius
[mm]
S1
Length
[mm]
COY
[N]
COZ
[N]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
ANZAHL
No. of holes
ⁿ/ₐ
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21330-280600130
21330-280600130
28
28
15.0
for M5 screw
M5
13
12.25
7.5
130
20
10
20
1.0
60
3480
2436
17.1
24
35
3
0.2225
Yes
84832080
4059495303390
31.12.2099
98% availability of produ...
21330-280600210
21330-280600210
28
28
15.0
for M5 screw
M5
13
12.25
7.5
210
20
10
20
1.0
60
3480
2436
17.1
24
35
3
0.3216
Yes
84832080
4059495303406
31.12.2099
98% availability of produ...
21330-280600290
21330-280600290
28
28
15.0
for M5 screw
M5
13
12.25
7.5
290
20
10
20
1.0
60
3480
2436
17.1
24
35
3
0.4259
Yes
84832080
4059495303413
31.12.2099
98% availability of produ...
21330-280600370
21330-280600370
28
28
15.0
for M5 screw
M5
13
12.25
7.5
370
20
10
20
1.0
60
3480
2436
17.1
24
35
3
0.5221
Yes
84832080
4059495303420
31.12.2099
98% availability of produ...
21330-280800290
21330-280800290
28
28
15.0
for M5 screw
M5
13
12.25
7.5
290
20
10
20
1.0
80
4640
3248
22.7
43
62
4
0.4429
Yes
84832080
4059495303437
31.12.2099
98% availability of produ...
21330-280800370
21330-280800370
28
28
15.0
for M5 screw
M5
13
12.25
7.5
370
20
10
20
1.0
80
4640
3248
22.7
43
62
4
0.5400
Yes
84832080
4059495303444
31.12.2099
98% availability of produ...
21330-280800450
21330-280800450
28
28
15.0
for M5 screw
M5
13
12.25
7.5
450
20
10
20
1.0
80
4640
3248
22.7
43
62
4
0.6400
Yes
84832080
4059495303451
31.12.2099
98% availability of produ...
21330-280800610
21330-280800610
28
28
15.0
for M5 screw
M5
13
12.25
7.5
610
20
10
20
1.0
80
4640
3248
22.7
43
62
4
0.8400
Yes
84832080
4059495303468
31.12.2099
98% availability of produ...
21330-281300290
21330-281300290
28
28
15.0
for M5 screw
M5
13
12.25
7.5
290
20
25
80
1.0
130
7540
5278
36.9
114
163
2
0.4987
Yes
84832080
4059495303475
31.12.2099
98% availability of produ...
21330-281300370
21330-281300370
28
28
15.0
for M5 screw
M5
13
12.25
7.5
370
20
25
80
1.0
130
7540
5278
36.9
114
163
2
0.5945
Yes
84832080
4059495303482
31.12.2099
98% availability of produ...
21330-281300450
21330-281300450
28
28
15.0
for M5 screw
M5
13
12.25
7.5
450
20
25
80
1.0
130
7540
5278
36.9
114
163
2
0.6900
Yes
84832080
4059495303499
31.12.2099
98% availability of produ...
21330-281300610
21330-281300610
28
28
15.0
for M5 screw
M5
13
12.25
7.5
610
20
25
80
1.0
130
7540
5278
36.9
114
163
2
0.8600
Yes
84832080
4059495303505
31.12.2099
98% availability of produ...
21330-281300690
21330-281300690
28
28
15.0
for M5 screw
M5
13
12.25
7.5
690
20
25
80
1.0
130
7540
5278
36.9
114
163
2
0.9900
Yes
84832080
4059495303512
31.12.2099
98% availability of produ...
21330-282100450
21330-282100450
28
28
15.0
for M5 screw
M5
13
12.25
7.5
450
20
25
80
1.0
210
12180
8526
59.7
298
426
3
0.7700
Yes
84832080
4059495303529
31.12.2099
98% availability of produ...
21330-282100610
21330-282100610
28
28
15.0
for M5 screw
M5
13
12.25
7.5
610
20
25
80
1.0
210
12180
8526
59.7
298
426
3
0.9700
Yes
84832080
4059495303536
31.12.2099
98% availability of produ...
21330-282101010
21330-282101010
28
28
15.0
for M5 screw
M5
13
12.25
7.5
1010
20
25
80
1.0
210
12180
8526
59.7
298
426
3
1.4700
Yes
84832080
4059495303543
31.12.2099
98% availability of produ...
21330-351300290
21330-351300290
35
35
15.8
for M6 screw
M6
17
16.00
10.0
290
25
25
80
2.0
130
9750
6825
47.2
148
211
2
0.7781
Yes
84832080
4059495303550
31.12.2099
98% availability of produ...
21330-351300450
21330-351300450
35
35
15.8
for M6 screw
M6
17
16.00
10.0
450
25
25
80
2.0
130
9750
6825
47.2
148
211
2
1.0900
Yes
84832080
4059495303567
31.12.2099
98% availability of produ...
21330-351300770
21330-351300770
35
35
15.8
for M6 screw
M6
17
16.00
10.0
770
25
25
80
2.0
130
9750
6825
47.2
148
211
2
1.7600
Yes
84832080
4059495303574
31.12.2099
98% availability of produ...
21330-352100450
21330-352100450
35
35
15.8
for M6 screw
M6
17
16.00
10.0
450
25
25
80
2.0
210
15750
11025
76.3
386
551
3
1.2200
Yes
84832080
4059495303581
31.12.2099
98% availability of produ...
21330-352100690
21330-352100690
35
35
15.8
for M6 screw
M6
17
16.00
10.0
690
25
25
80
2.0
210
15750
11025
76.3
386
551
3
1.7000
Yes
84832080
4059495303598
31.12.2099
98% availability of produ...
21330-352101010
21330-352101010
35
35
15.8
for M6 screw
M6
17
16.00
10.0
1010
25
25
80
2.0
210
15750
11025
76.3
386
551
3
2.3500
Yes
84832080
4059495303604
31.12.2099
98% availability of produ...
21330-352900610
21330-352900610
35
35
15.8
for M6 screw
M6
17
16.00
10.0
610
25
25
80
2.0
290
21750
15225
105.3
736
1051
4
1.6600
Yes
84832080
4059495303611
31.12.2099
98% availability of produ...
21330-352900930
21330-352900930
35
35
15.8
for M6 screw
M6
17
16.00
10.0
930
25
25
80
2.0
290
21750
15225
105.3
736
1051
4
2.3000
Yes
84832080
4059495303628
31.12.2099
98% availability of produ...
21330-352901330
21330-352901330
35
35
15.8
for M6 screw
M6
17
16.00
10.0
1330
25
25
80
2.0
290
21750
15225
105.3
736
1051
4
3.1500
Yes
84832080
4059495303635
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D