Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21320 - Roller guide rails
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Roller guide rail
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rollenfuehrungsschienen/21320_1.prj},{NB=21320-145X2080},{L=2080},{XJ=6.5},{GEW=4.6500},{EAN=4059495222400},{NDM=0.0},{TYP=1.000},{XA=11.0},{XB=2.0},{XC=46.4},{XD=4.0},{XE=9.0},{XF=0.0},{XG=15.5},{XH=24.0},{XI=0.0},{XK=0.0},{XL=20.9},{XM=37.4},{XN=0.000},{BEST=21320-145X2080},{AUSF=Festlager},{GR=45},{A=11},{A1=2},{B=46,4},{C=4},{D=9},{D1=-},{E=15,5},{H=24},{K=-},{R=6,5},{S=-},{PZ=-},{ANZM=-},{BS=Infotext},{ROHS=Yes},{ZTN=84828000},{FILTER=NORELEM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
[mm]
A
Length
[mm]
A1
distance
[mm]
B
width
[mm]
C
thickness
[mm]
D
diameter
[mm]
D1
diameter
[mm]
E
distance
[mm]
H
height
[mm]
K
distance
[mm]
L
Length
[mm]
R
Radius
[mm]
S
Torx
ⁿ/ₐ
PZ
suitable to
ⁿ/ₐ
ANZM
tightening torques
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
21320-120X0800
21320-120X0800
Fixed bearing
20
7
2,5
19,2
2
4,5
-
6,9
10.2
-
800
3
-
-
-
0.3601
Yes
84828000
4059495222288
21320-120X1040
21320-120X1040
Fixed bearing
20
7
2,5
19,2
2
4,5
-
6,9
10.2
-
1040
3
-
-
-
0.4801
Yes
84828000
4059495222295
21320-120X2080
21320-120X2080
Fixed bearing
20
7
2,5
19,2
2
4,5
-
6,9
10.2
-
2080
3
-
-
-
0.9400
Yes
84828000
4059495222301
21320-120X3120
21320-120X3120
Fixed bearing
20
7
2,5
19,2
2
4,5
-
6,9
10.2
-
3120
3
-
-
-
1.4590
Yes
84828000
4059495222318
21320-130X0800
21320-130X0800
Fixed bearing
30
11
5
29,5
2,5
6
-
10
14.1
-
800
4,5
-
-
-
0.7001
Yes
84828000
4059495222332
21320-130X1040
21320-130X1040
Fixed bearing
30
11
5
29,5
2,5
6
-
10
14.1
-
1040
4,5
-
-
-
0.9091
Yes
84828000
4059495222349
21320-130X2080
21320-130X2080
Fixed bearing
30
11
5
29,5
2,5
6
-
10
14.1
-
2080
4,5
-
-
-
1.8300
Yes
84828000
4059495222356
21320-130X3120
21320-130X3120
Fixed bearing
30
11
5
29,5
2,5
6
-
10
14.1
-
3120
4,5
-
-
-
3.8800
Yes
84828000
4059495222363
21320-145X0800
21320-145X0800
Fixed bearing
45
11
2
46,4
4
9
-
15,5
24
-
800
6,5
-
-
-
1.8000
Yes
84828000
4059495222387
21320-145X1040
21320-145X1040
Fixed bearing
45
11
2
46,4
4
9
-
15,5
24
-
1040
6,5
-
-
-
2.3200
Yes
84828000
4059495222394
21320-145X2080
21320-145X2080
Fixed bearing
45
11
2
46,4
4
9
-
15,5
24
-
2080
6,5
-
-
-
4.6500
Yes
84828000
4059495222400
21320-145X3120
21320-145X3120
Fixed bearing
45
11
2
46,4
4
9
-
15,5
24
-
3120
6,5
-
-
-
7.1000
Yes
84828000
4059495222417
21320-230X0800
21320-230X0800
Floating bearing
30
11
5
29.8
3
6
-
-
16
-
800
6
-
-
-
1.2400
Yes
84828000
4059495222486
21320-230X1040
21320-230X1040
Floating bearing
30
11
5
29.8
3
6
-
-
16
-
1040
6
-
-
-
1.6000
Yes
84828000
4059495222493
21320-230X2080
21320-230X2080
Floating bearing
30
11
5
29.8
3
6
-
-
16
-
2080
6
-
-
-
3.2250
Yes
84828000
4059495222509
21320-230X3120
21320-230X3120
Floating bearing
30
11
5
29.8
3
6
-
-
16
-
3120
6
-
-
-
4.8200
Yes
84828000
4059495222516
21320-245X0800
21320-245X0800
Floating bearing
45
11
2
43.8
4
9
-
-
24,5
-
800
9
-
-
-
2.1400
Yes
84828000
4059495222530
21320-245X1040
21320-245X1040
Floating bearing
45
11
2
43.8
4
9
-
-
24,5
-
1040
9
-
-
-
2.8010
Yes
84828000
4059495222547
21320-245X2080
21320-245X2080
Floating bearing
45
11
2
43.8
4
9
-
-
24,5
-
2080
9
-
-
-
5.6850
Yes
84828000
4059495222554
21320-245X3120
21320-245X3120
Floating bearing
45
11
2
43.8
4
9
-
-
24,5
-
3120
9
-
-
-
8.0000
Yes
84828000
4059495222561
21320-0408
21320-0408
fastening screw
-
-
-
-
-
M4
8
-
-
2
8
-
T20
size 20
9
0.0011
Yes
73181520
4059495222240
21320-0510
21320-0510
fastening screw
-
-
-
-
-
M5
10
-
-
2
10
-
T25
size 30
9
0.0021
Yes
73181520
4059495222257
21320-0816
21320-0816
fastening screw
-
-
-
-
-
M8
16
-
-
3
16
-
T40
size 45
22
0.0088
Yes
73181520
4059495222264
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D