Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21425 - Miniature profile guide rails in stainless steel
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Profile guide rails
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/profilschienenfuehrungen/21425.prj},{NB=21425-0907X0495},{BEST=21425-0907X0495},{GR=9},{B=9},{D=3.5},{D1=6.0},{H=5.5},{L=495},{L1=7.5},{L2=20},{T=3.3},{GEW=0.1531},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495223421},{FILTER=NORELEM},{TYP=2.000},{XA=10.2},{XB=9.3},{XC=3.8},{XD=1.0},{XE=80.0},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.400},{XJ=0.200},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
T
Depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21425-0705X0240
21425-0705X0240
7
7
2.4
4.2
4.7
240
7.5
15
2.3
0.0527
Yes
84833080
4059495223414
31.12.2099
98% availability of produ...
21425-0907X0495
21425-0907X0495
9
9
3.5
6.0
5.5
495
7.5
20
3.3
0.1531
Yes
84833080
4059495223421
31.12.2099
98% availability of produ...
21425-1210X0570
21425-1210X0570
12
12
3.5
6.0
7.5
570
10.0
25
4.5
0.3296
Yes
84833080
4059495223438
31.12.2099
98% availability of produ...
21425-1515X0790
21425-1515X0790
15
15
3.5
6.0
9.5
790
15.0
40
4.5
0.7534
Yes
84833080
4059495223445
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D