Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21420 - Miniature carriage in stainless steel
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Profile guide rails
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/profilschienenfuehrungen/21420.prj},{NB=21420-09103101},{GR=9},{MX=10.4},{MY=5.10},{MZ=5.10},{TRAGZD=1470},{TRAGS=2250},{A=15},{A1=10},{B=9},{B1=20},{E=5.5},{H=5.5},{H1=10},{H2=2.2},{L3=31.0},{L4=20.000},{T=3.0},{GEW=0.0357},{EAN=4059495223384},{NDM=3.000},{XA=10.200},{XB=9.3},{XC=3.8},{XD=1.0},{XE=80.0000},{XF=10.0},{XG=4.0},{XH=0.5},{XI=0.400},{XJ=0.500},{XK=19.600},{XL=11.000},{XM=2.500},{XN=0.000},{XO=0.400},{XP=0.300},{XQ=0.200},{XR=0.200},{XS=0.400},{TYP=1.000},{TYP1=2.000},{TYP2=2.000},{BEST=21420-09103101},{AUSF=Standard},{M=M3},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{FILTER=NORELEM,NOVONOX},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
MX
[Nm]
MY
[Nm]
MZ
[Nm]
TRAGZD
basic dynamic load rating
[N]
TRAGS
basic static load rating
[N]
A
distance
[mm]
A1
distance
[mm]
B
width
[mm]
B1
width
[mm]
E
distance
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L3
Length
[mm]
L4
Length
[mm]
M
thread
[mm]
T
Depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21420-07102301
21420-07102301
standard
7
5.1
2.55
2.55
880
1370
12
8
7
17
5.0
4.7
8
1.5
23.5
13.500
M2
2.5
0.0108
Yes
84833080
4059495223377
31.12.2099
98% availability of produ...
21420-09103101
21420-09103101
standard
9
10.4
5.10
5.10
1470
2250
15
10
9
20
5.5
5.5
10
2.2
31.0
20.000
M3
3.0
0.0357
Yes
84833080
4059495223384
31.12.2099
98% availability of produ...
21420-12103501
21420-12103501
standard
12
14.7
8.04
8.72
2665
4020
20
15
12
27
7.5
7.5
13
3.0
35.0
20.800
M3
3.5
0.0782
Yes
84833080
4059495223391
31.12.2099
98% availability of produ...
21420-15104301
21420-15104301
standard
15
30.2
16.50
17.90
4410
6570
25
20
15
32
8.5
9.5
16
4.0
43.0
25.700
M3
4.0
0.0732
Yes
84833080
4059495223407
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D