Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21400 - Carriages
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Profile guide rails
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/profilschienenfuehrungen/21400_asmtab.prj},{NB=21400-25108801_Standard},{A=35},{A1=35},{E=12.5},{E1=11.0},{H=22},{H1=40},{H2=7.0},{L3=88.0},{L4=57.0},{T=9.6},{MX=360},{MY=320},{MZ=310},{TZD=21400},{TZS=40000},{GEW=0.5235},{EAN=4059495223155},{W=48},{NDR=6.000},{KDR=4.917},{N=6.5},{W1=23},{F=60},{DD=7.0},{D=11.0},{HH=9.0},{LMAX=4000},{G=20.0},{GL=0.45},{GS=3.6},{VERS=3.000},{BEST=21400-25108801},{AUSF=Standard},{GR=25},{B=23},{B1=48},{E2=13.5},{M=M6},{SB=M6x1},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{FILTER=NORELEM},{PPATH=21400_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
[mm]
A
Width B
[mm]
A1
Length J
[mm]
B
[mm]
B1
[mm]
E
Breite W2
[mm]
E1
Höhe T1
[mm]
E2
[mm]
H
Höhe H1
[mm]
H1
Höhe H
[mm]
H2
Height E
[mm]
L3
Länge L
[mm]
L4
Länge L1
[mm]
M
Gewinde MQ
ⁿ/ₐ
T
Höhe l
[mm]
MX
[N]
MY
[N]
MZ
[N]
TZD
basic dynamic load rating
[N]
TZS
basic static load rating
[N]
SB
Lubrication hole
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21400-15106601
21400-15106601
15
26
26
15
34
9.5
8.3
5
14
28
4.6
66.0
40.0
M4
6.4
70
50
50
6850
12700
ø3
0.2326
Yes
84833080
4059495223131
31.12.2099
98% availability of produ...
21400-20107801
21400-20107801
20
32
36
20
44
12.0
7.0
13.5
18
30
5.0
77.8
48.8
M5
8.0
220
180
180
14500
25600
M6x1
0.3100
Yes
84833080
4059495223148
31.12.2099
98% availability of produ...
21400-25108801
21400-25108801
25
35
35
23
48
12.5
11.0
13.5
22
40
7.0
88.0
57.0
M6
9.6
360
320
310
21400
40000
M6x1
0.5235
Yes
84833080
4059495223155
31.12.2099
98% availability of produ...
21400-30110901
21400-30110901
30
40
40
28
60
16.0
10.0
13
26
45
9.0
109.0
72.0
M8
12.8
600
500
490
29800
54900
M6x1
0.9100
Yes
84833080
4059495223179
31.12.2099
98% availability of produ...
21400-25211001
21400-25211001
25
35
50
23
48
12.5
11.0
13.5
22
40
7.0
110.1
79.1
M6
9.6
504
448
434
29960
56000
M6x1
0.7176
Yes
84833080
4059495223162
31.12.2099
98% availability of produ...
21400-30213101
21400-30213101
30
40
60
28
60
16.0
10.0
13
26
45
9.0
131.3
94.3
M8
12.8
785
650
650
39000
71900
M6x1
1.2000
Yes
84833080
4059495223186
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D