Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21940 - Reducing bushings
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Position indicator
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/positionsanzeiger/21940.prj},{NB=21940-2014},{BEST=21940-2014},{A=4.5},{D=20},{D1=14},{D2=5.5},{L=20},{PA=21904},{GEW=0.0250},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495229881},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21940-1006
21940-1006
2.5
10
6
3.2
14
0.0061
Yes
73269086
4059495229812
31.12.2099
98% availability of produ...
21940-1008
21940-1008
2.5
10
8
3.2
14
0.0037
Yes
73269086
4059495229829
31.12.2099
98% availability of produ...
21940-1406
21940-1406
3.5
14
6
4.2
17
0.0169
Yes
73269086
4059495229836
31.12.2099
98% availability of produ...
21940-1408
21940-1408
3.5
14
8
4.2
17
0.0140
Yes
73269086
4059495229843
31.12.2099
98% availability of produ...
21940-1410
21940-1410
3.5
14
10
4.2
17
0.0102
Yes
73269086
4059495229850
31.12.2099
98% availability of produ...
21940-1412
21940-1412
3.5
14
12
4.2
17
0.0052
Yes
73269086
4059495229867
31.12.2099
98% availability of produ...
21940-2012
21940-2012
4.5
20
12
5.5
20
0.0314
Yes
73269086
4059495229874
31.12.2099
98% availability of produ...
21940-2014
21940-2014
4.5
20
14
5.5
20
0.0250
Yes
73269086
4059495229881
31.12.2099
98% availability of produ...
21940-2016
21940-2016
4.5
20
16
5.5
20
0.0183
Yes
73269086
4059495229898
31.12.2099
98% availability of produ...
21940-2018
21940-2018
4.5
20
18
5.5
20
0.0097
Yes
73269086
4059495229904
31.12.2099
98% availability of produ...
21940-3012
21940-3012
4.0
30
12
5.5
30
0.1367
Yes
73269086
4059495229911
31.12.2099
98% availability of produ...
21940-3014
21940-3014
4.0
30
14
5.5
30
0.1303
Yes
73269086
4059495229928
31.12.2099
98% availability of produ...
21940-3016
21940-3016
4.0
30
16
5.5
30
0.1198
Yes
73269086
4059495229935
31.12.2099
98% availability of produ...
21940-3018
21940-3018
4.0
30
18
5.5
30
0.1040
Yes
73269086
4059495229942
31.12.2099
98% availability of produ...
21940-3020
21940-3020
4.0
30
20
5.5
30
0.0925
Yes
73269086
4059495229959
31.12.2099
98% availability of produ...
21940-3025
21940-3025
4.0
30
25
5.5
30
0.0507
Yes
73269086
4059495229966
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D