Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21170 - Pivot heads swivel angle 30°
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Positioning systems
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/positioniersystem/21170_asmtab.prj},{NB=21170-08},{A=30},{D=46},{D1=13},{D2=36},{D4=4},{H=35},{H1=15.5},{H2=7.0},{T=4.5},{F=700},{M=8},{DREHMOMENT=2.55},{XA=22.6},{XB=16.2},{XC=30.0},{XD=6.0},{XE=1.0},{XF=0.5},{XG=0.8},{XH=7.0},{XI=13.0},{XJ=0.5},{XK=10.76},{XL=0.5},{XM=1.0},{XN=60.0},{XO=10.05},{XP=7.7},{XQ=4.5},{XR=2.5},{XS=12.0},{NDM=4.0},{SCHR=12.0},{GEW=0.1359},{EAN=4059495220772},{BEST=21170-08},{D3=M 4},{BS=Infotext},{FILTER=NORELEM},{ZTN=84662080},{ROHS=Yes},{INFO=},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
Distance
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Thread
[mm]
D4
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
T
Depth
[mm]
F
Force
[N]
M
Torque
[Nm]
DREHMOMENT
Tightening torque of clamping screws
[Nm]
GEW
Approx. weight
[kg]
EAN
EAN-Nr. norelem
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
21170-04
21170-04
19
29
10
22
M 3
3
25
11.0
5.5
3.5
300
3
1.11
0.0318
4059495278193
84662080
Yes
21170-08
21170-08
30
46
13
36
M 4
4
35
15.5
7.0
4.5
700
8
2.55
0.1359
4059495220772
84662080
Yes
21170-12
21170-12
46
75
24
60
M 6
6
54
23.0
11.0
6.6
2200
30
8.60
0.5191
4059495220789
84662080
Yes
21170-25
21170-25
92
150
40
130
M 10
10
105
49.0
20.0
11.0
9000
150
42.00
3.6200
4059495220796
84662080
Yes
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D