Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21160 - Rotary positioning tables
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Positioning systems
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/positioniersystem/21160.prj},{NB=21160-080},{D=26.0},{D1=23.0},{D2=54},{D3=36},{D4=10},{D6=4.0},{H=30},{H1=14.0},{H2=9},{H3=6},{L=56.0},{L1=17.00},{L2=29},{L3=36},{F1=500},{F2=500},{F3=200},{M1=3.0},{GEW=0.2100},{EAN=4059495220680},{NDM=4},{XA=2},{XB=36},{XC=4.000},{XD=6.000},{XE=9.000},{XF=6.000},{TYP=2.000},{XG=3.000},{XH=28.000},{XI=13.000},{XJ=7.000},{XK=2.500},{XL=2.400},{TYP1=1.000},{NDM1=0.000},{BEST=21160-08},{D5=M 4 x 6 tief},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM},{ZGT=Alle Senkungen nach DIN 74-Bm},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Thread
[mm]
D6
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
distance
[mm]
F1
Force
[N]
F2
Force
[N]
F3
Force
[N]
M1
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21160-08
21160-08
26.0
23.0
54
36
10
M 4 x 6 deep
4.0
30
14.0
9
6
56.0
17.00
29
36
500
500
200
3.0
0.2100
Yes
84662080
4059495220680
31.12.2099
98% availability of produ...
21160-12
21160-12
26.0
23.0
80
60
15
M 6 x 9 deep
6.0
40
17.5
12
6
69.0
31.00
43
60
500
500
200
5.0
0.8765
Yes
84662080
4059495220697
31.12.2099
98% availability of produ...
21160-25
21160-25
51.0
46.0
150
130
40
-
10.2
75
35.0
18
12
134.0
53.00
80
130
1000
1000
500
10.0
4.3500
Yes
84662080
4059495220703
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D