Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21140 - Lift tables
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Positioning systems
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/positioniersystem/21140.prj},{NB=21140-08_0},{B=46},{B1=36},{D=26},{D1=23},{D3=8},{D5=4},{H=32},{H1=29},{H2=27.0},{H3=23},{H4=14.0},{H5=6},{L=148.5},{L1=120},{L2=108},{L3=36},{L4=12},{L5=8.5},{F1=80},{F2=100},{MX=2.5},{MY=2.5},{MZ=5.0},{GEW=0.5123},{EAN=4059495220611},{NDM1=4},{NDM=4.0},{SW=3.0},{XA=4.5},{XB=3.0},{XC=7.0},{XD=12.0},{XE=0.5},{XF=8.0},{XG=7.0},{XH=4.5},{XI=24.5},{XJ=27.0},{XK=11.0},{XL=6.0},{XM=6.0},{XN=8.0},{XO=17.5},{XP=8.0},{XQ=10.1},{XR=36.0},{XS=4.9},{XT=11.7},{XU=7.0},{XV=8.0},{XW=0.5},{XX=21.0},{XY=23.3},{XZ=29.5},{XA1=1.500},{CX=8.000},{BEST=21140-08},{D4=M 4},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=NORELEM},{ZGT=Durchgangsbohrung für Zylinderschraube},{EOL=31.12.2099},{S=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
Distance
[mm]
B1
Distance
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Thread
[mm]
D5
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
Distance
[mm]
H5
Distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Distance
[mm]
L3
Distance
[mm]
L4
Width
[mm]
L5
Distance
[mm]
F1
Force
[N]
F2
Force
[N]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21140-04
21140-04
29
22
13
12
4
M 3
3
19
17
14.0
13
8.0
4
84.5
70
62
22
8
6.0
30
50
0.5
0.5
2.0
0.1211
Yes
84798994
4059495220604
31.12.2099
98% availability of produ...
21140-08
21140-08
46
36
26
23
8
M 4
4
32
29
27.0
23
14.0
6
148.5
120
108
36
12
8.5
80
100
2.5
2.5
5.0
0.5123
Yes
84798994
4059495220611
31.12.2099
98% availability of produ...
21140-12
21140-12
75
60
26
23
12
M 6
6
38
36
28.5
27
15.5
7
209.0
180
165
60
15
11.0
150
200
10.0
10.0
20.0
1.4770
Yes
84798994
4059495220628
31.12.2099
98% availability of produ...
21140-25
21140-25
150
130
52
46
25
M 10
10
68
64
54.0
52
28.0
13
347.0
290
265
130
25
18.0
500
700
50.0
50.0
100.0
8.6440
Yes
84798994
4059495220635
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D