Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21138 - Vertical bracket short
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Positioning systems
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/positioniersystem/21138.prj},{NB=21138-04},{BEST=21138-04},{GR=4},{B=29},{B1=22},{B2=15.56},{D=3.2},{D1=M3},{H=58},{H1=6},{H2=2.8},{H4=6},{H5=53},{H6=48},{L1=13},{L2=18.0},{L3=3},{L4=1},{GEW=0.0585},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059495344621},{FILTER=NORELEM,},{NDM=3.0},{XA=5.1},{XB=6.1},{XC=3.3},{XD=4.8},{XE=6.1},{XF=3.3},{XG=6.0},{XH=10.000},{XI=3.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order number
ⁿ/ₐ
GR
size
[mm]
B
Width
[mm]
B1
distance
[mm]
B2
distance
[mm]
D
Diameter
[mm]
D1
Thread
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H4
Height
[mm]
H5
distance
[mm]
H6
Height
[mm]
L1
distance
[mm]
L2
distance
[mm]
L3
chamfer
[mm]
L4
Width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21138-04
21138-04
4
29
22
15.56
3.2
M3
58
6
2.8
6
53
48
13
18.0
3
1
0.0585
Yes
76169951
4059495344621
31.12.2099
98% availability of produ...
21138-08
21138-08
8
46
36
25.46
4.2
M4
91
9
4.7
8
81
71
23
30.0
4
2
0.1860
Yes
76169951
4059495344638
31.12.2099
98% availability of produ...
21138-12
21138-12
12
75
60
42.43
6.4
M6
146
12
5.7
8
131
116
27
36.0
7
2
0.5884
Yes
76169951
4059495344645
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D