Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21137 - Cross slides, long, with electronic position indicator
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Positioning systems
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/positioniersystem/21137.prj},{NB=21137-2080},{B=46},{B1=36},{B2=21},{D=26},{D1=23},{D3=8},{H=18.0},{H1=14},{H2=27},{H3=23},{H4=14.0},{H5=6},{L=179},{L1=120},{L2=46},{L3=75},{L4=12},{L5=2},{L7=6.0},{L8=108},{GEW=1.9500},{EAN=4059495430263},{ST=1.0},{NDM=4.0},{NDM1=4.0},{NDM2=6.0},{XHUB=48.000},{TYP=1.0},{XA=12.0},{XB=0.5},{XC=17.0},{XD=3.0},{XE=24.0},{XF=0.9},{XG=50.0},{XH=15.0},{XI=1.0},{XJ=12.0},{XK=23.0},{XL=55.0},{XM=20.0},{XN=65.0},{XO=36.0},{XP=3.0},{XQ=8.0},{XR=7.0},{XS=4.5},{XT=6.0},{XU=9.6},{XV=95.4},{XW=5.0},{XX=0.0},{XY=75.0},{XZ=8.5},{BEST=21137-208},{FORM=B},{D2=M6X1},{D4=M4},{D5=4},{F1=200},{F2=200},{F3=200},{MX=3,6},{MY=3,6},{MZ=3,6},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=NORELEM,},{S=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order number
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
Width
[mm]
B1
distance
[mm]
B2
distance
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Thread
[mm]
D3
Diameter
[mm]
D4
Thread
ⁿ/ₐ
D5
Diameter DIN 974-1
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
distance
[mm]
H5
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Width
[mm]
L4
Length
[mm]
L5
Width
[mm]
L7
Width
[mm]
L8
distance
[mm]
F1
[N]
F2
[N]
F3
[N]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21137-108
21137-108
A
46
36
21
26
23
M6X1
8
M4
4
18.0
14
27
23
14.0
6
179
120
46
75
12
2
6.0
108
200
200
200
3,6
3,6
3,6
0.3957
Yes
84798994
4059495430249
31.12.2099
98% availability of produ...
21137-112
21137-112
A
75
60
38
26
23
M6X1
12
M6
6
23.5
20
29
27
15.5
7
239
180
75
120
15
2
7.5
165
300
300
300
18
18
18
1.0200
Yes
84798994
4059495430256
31.12.2099
98% availability of produ...
21137-208
21137-208
B
46
36
21
26
23
M6X1
8
M4
4
18.0
14
27
23
14.0
6
179
120
46
75
12
2
6.0
108
200
200
200
3,6
3,6
3,6
1.9500
Yes
84798994
4059495430263
31.12.2099
98% availability of produ...
21137-212
21137-212
B
75
60
38
26
23
M6X1
12
M6
6
23.5
20
29
27
15.5
7
239
180
75
120
15
2
7.5
165
300
300
300
18
18
18
1.0200
Yes
84798994
4059495430270
31.12.2099
98% availability of produ...
21137-308
21137-308
C
46
36
21
26
23
M6X1
8
M4
4
18.0
14
27
23
14.0
6
179
120
46
120
12
2
6.0
108
200
200
200
3,6
3,6
3,6
0.4800
Yes
84798994
4059495430287
31.12.2099
98% availability of produ...
21137-312
21137-312
C
75
60
38
26
23
M6X1
12
M6
6
23.5
20
29
27
15.5
7
239
180
75
180
15
2
7.5
165
300
300
300
18
18
18
1.1500
Yes
84798994
4059495430294
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D