Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21090 - Mounting plates horizontal
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Motorised positioning systems
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/motor-positioniersysteme/21090.prj},{NB=21090-121},{GR=12},{B=75},{B1=30},{D=6},{H=12},{H1=2},{H2=3.3},{H3=7.5},{L=133.0},{L1=15},{L2=30},{L3=60},{L4=60},{L5=3.0},{GEW=0.2700},{EAN=4059495302935},{NDM=6.000},{TYP=2.000},{XA=12.000},{XB=26.000},{XC=4.000},{XD=5.000},{XE=14.500},{XF=5.000},{XG=5.000},{XH=11.000},{XI=2.000},{XJ=6.600},{XK=3.500},{XL=4.000},{XM=39.500},{XN=5.000},{XO=5.000},{XP=2.200},{XQ=7.000},{XR=22.500},{XS=3.600},{XT=37.000},{XU=7.000},{XV=60.000},{XW=100.000},{XX=33.000},{XY=7.000},{XZ=60.000},{XA1=15.000},{BEST=21090-121},{AUSF=kurz},{D2=M6},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
thread
[mm]
D2
thread
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
L3
distance
[mm]
L4
distance
[mm]
L5
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21090-081
21090-081
8
short
46
10
4
M4
10
2
2.3
6.5
82.5
9
15
40
36
1.5
0.0855
Yes
84879000
4059495302911
31.12.2099
98% availability of produ...
21090-121
21090-121
12
short
75
30
6
M6
12
2
3.3
7.5
133.0
15
30
60
60
3.0
0.2700
Yes
84879000
4059495302935
31.12.2099
98% availability of produ...
21090-082
21090-082
8
long
46
10
4
M4
10
2
2.3
6.5
120.0
108
96
72
36
1.5
0.1294
Yes
84879000
4059495302928
31.12.2099
98% availability of produ...
21090-122
21090-122
12
long
75
30
6
M6
12
2
3.3
7.5
180.0
165
150
120
60
3.0
0.3606
Yes
84879000
4059495302942
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D