Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21880 - Linear scales self-adhesive, stainless steel
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Scales
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/massstaebe/21880.prj},{NB=21880-010010X0500},{B=15},{H=1},{GEW=0.0624},{EAN=4059495224480},{XA=500},{XB=-90},{XC=-90.000},{XD=0},{TYP=1.000},{TYP1=3.000},{XA1=1.000},{XB1=0.100},{XC1=12.000},{XD1=3.000},{XE1=2.000},{XF1=120.000},{XG1=24.000},{XH1=2.000},{XI1=12.000},{XJ1=5.000},{XK1=10.000},{XL1=1.000},{XM1=5.000},{XN1=10.000},{BEST=21880-010010X0500},{MATERIAL=Edelstahl},{AUSF=Maßstab},{ELAGE=vertikal},{NP=oben},{TL=1 mm},{SKL=links},{L=500},{BS=Infotext},{ROHS=Yes},{ZTN=90178000},{FILTER=NORELEM,KIPP},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
[mm]
ELAGE
Assembly position
[mm]
NP
Zero point
ⁿ/ₐ
TL
pitch
ⁿ/ₐ
SKL
Graduation
ⁿ/ₐ
L
Length
ⁿ/ₐ
B
width
[mm]
H
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21880-000010X0300
21880-000010X0300
stainless steel
scale
horizontal
left-hand
1 mm
lower
300
15
1
0.0376
Yes
90178000
4059495224411
31.12.2099
98% availability of produ...
21880-000010X0500
21880-000010X0500
stainless steel
scale
horizontal
left-hand
1 mm
lower
500
15
1
0.0614
Yes
90178000
4059495224428
31.12.2099
98% availability of produ...
21880-000010X0700
21880-000010X0700
stainless steel
scale
horizontal
left-hand
1 mm
lower
700
15
1
0.0857
Yes
90178000
4059495224435
31.12.2099
98% availability of produ...
21880-000010X1000
21880-000010X1000
stainless steel
scale
horizontal
left-hand
1 mm
lower
1000
15
1
0.1231
Yes
90178000
4059495224442
31.12.2099
98% availability of produ...
21880-010010X0300
21880-010010X0300
stainless steel
scale
vertical
upper
1 mm
left-hand
300
15
1
0.0369
Yes
90178000
4059495224473
31.12.2099
98% availability of produ...
21880-010010X0500
21880-010010X0500
stainless steel
scale
vertical
upper
1 mm
left-hand
500
15
1
0.0624
Yes
90178000
4059495224480
31.12.2099
98% availability of produ...
21880-010010X0700
21880-010010X0700
stainless steel
scale
vertical
upper
1 mm
left-hand
700
15
1
0.0877
Yes
90178000
4059495224497
31.12.2099
98% availability of produ...
21880-010010X1000
21880-010010X1000
stainless steel
scale
vertical
upper
1 mm
left-hand
1000
15
1
0.1248
Yes
90178000
4059495224503
31.12.2099
98% availability of produ...
21880-0001
21880-0001
stainless steel
vernier scale
horizontal
left-hand
-
upper
-
15
1
0.0050
Yes
90178000
4059495224459
31.12.2099
98% availability of produ...
21880-0101
21880-0101
stainless steel
vernier scale
vertical
upper
-
right-hand
-
15
1
0.0050
Yes
90178000
4059495224510
31.12.2099
98% availability of produ...
21880-00
21880-00
stainless steel
zero reference mark
horizontal
-
-
-
-
15
1
0.0037
Yes
90178000
4059495224404
31.12.2099
98% availability of produ...
21880-01
21880-01
zero reference mark
vertical
-
-
-
-
15
1
0.0037
Yes
90178000
4059495224466
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D