Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21356 - Linearführungsschienen gebogen
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Linear roller guide
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/linearrollenfuehrungen/21356.prj},{NB=21356-2120400090},{BEST=21356-2120400090},{GR=2},{B=20},{D=6},{D1=9.5},{H=21},{R=400},{T=8.5},{W=90},{W1=3.75},{W2=7.5},{GEW=1.6760},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84829965},{EAN=4059495944791},{FILTER=NORELEM},{XD=11.000},{XE=6.000},{XF=6.200},{XG=13.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BEST
Bestellnummer
ⁿ/ₐ
GR
ⁿ/ₐ
B
Breite
[mm]
D
Durchmesser
[mm]
D1
Durchmesser
[mm]
H
Höhe
[mm]
R
Radius
[mm]
T
Höhe
[mm]
W
Winkel
[°]
W1
Winkel
[°]
W2
Winkel
[°]
GEW
Gewicht ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Zolltarifnummer
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21356-2120200045
21356-2120200045
2
20
6
9.5
21
200
8.5
45
7.50
15.0
0.4180
Yes
84829965
4059495944722
31.12.2099
98% availability of produ...
21356-2120200090
21356-2120200090
2
20
6
9.5
21
200
8.5
90
7.50
15.0
0.8360
Yes
84829965
4059495944739
31.12.2099
98% availability of produ...
21356-2120200180
21356-2120200180
2
20
6
9.5
21
200
8.5
180
7.50
15.0
1.6720
Yes
84829965
4059495944746
31.12.2099
98% availability of produ...
21356-2120300045
21356-2120300045
2
20
6
9.5
21
300
8.5
45
7.50
15.0
0.6390
Yes
84829965
4059495944753
31.12.2099
98% availability of produ...
21356-2120300090
21356-2120300090
2
20
6
9.5
21
300
8.5
90
7.50
15.0
1.2780
Yes
84829965
4059495944760
31.12.2099
98% availability of produ...
21356-2120300180
21356-2120300180
2
20
6
9.5
21
300
8.5
180
7.50
15.0
2.5560
Yes
84829965
4059495944777
31.12.2099
98% availability of produ...
21356-2120400045
21356-2120400045
2
20
6
9.5
21
400
8.5
45
3.75
7.5
0.8380
Yes
84829965
4059495944784
31.12.2099
98% availability of produ...
21356-2120400090
21356-2120400090
2
20
6
9.5
21
400
8.5
90
3.75
7.5
1.6760
Yes
84829965
4059495944791
31.12.2099
98% availability of produ...
21356-2120400180
21356-2120400180
2
20
6
9.5
21
400
8.5
180
3.75
7.5
3.3510
Yes
84829965
4059495944807
31.12.2099
98% availability of produ...
21356-3120300045
21356-3120300045
3
28
9
14.0
28
300
12.0
45
7.50
15.0
1.1180
Yes
84829965
4059495944814
31.12.2099
98% availability of produ...
21356-3120300090
21356-3120300090
3
28
9
14.0
28
300
12.0
90
7.50
15.0
2.2350
Yes
84829965
4059495944821
31.12.2099
98% availability of produ...
21356-3120300180
21356-3120300180
3
28
9
14.0
28
300
12.0
180
7.50
15.0
4.4700
Yes
84829965
4059495944838
31.12.2099
98% availability of produ...
21356-3120400045
21356-3120400045
3
28
9
14.0
28
400
12.0
45
3.75
7.5
1.4470
Yes
84829965
4059495944845
31.12.2099
98% availability of produ...
21356-3120400090
21356-3120400090
3
28
9
14.0
28
400
12.0
90
3.75
7.5
2.8940
Yes
84829965
4059495944852
31.12.2099
98% availability of produ...
21356-3120400180
21356-3120400180
3
28
9
14.0
28
400
12.0
180
3.75
7.5
5.7870
Yes
84829965
4059495944869
31.12.2099
98% availability of produ...
21356-3120500045
21356-3120500045
3
28
9
14.0
28
500
12.0
45
3.75
7.5
2.3580
Yes
84829965
4059495944876
31.12.2099
98% availability of produ...
21356-3120500090
21356-3120500090
3
28
9
14.0
28
500
12.0
90
3.75
7.5
4.7160
Yes
84829965
4059495944883
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D