Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21515 - Linear ball bearings self-aligning, high load rating
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Linear ball bearings, linear plain bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/linearkugellager_lineargleitlager/21515.prj},{NB=21515-4002},{BEST=21515-4002},{AUSF=geschlossen},{D=40},{D1=62},{E=59.00},{G=0},{L=80},{L1=60.3},{L2=2.15},{W=0.0},{TZD=13700},{TZS=15000},{GEW=0.0004},{BS=Infotext},{ROHS=Yes},{ZTN=84828000},{EAN=4059495512457},{FILTER=NORELEM},{D2=60.0},{VERS=1.000},{T=2.200},{FF=0.000},{XA=80},{XB=60.3},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
[mm]
D
diameter
[mm]
D1
diameter
[mm]
E
distance
[mm]
G
Angle
[°]
L
Length
ⁿ/ₐ
L1
Length
[mm]
L2
Länge L2
[mm]
W
Width W
[mm]
TZD
Dynamic base loads kN
[N]
TZS
Static base loads N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21515-1602
21515-1602
closed
16
26
0.00
0
36
24.6
1.30
0.0
2200
2400
0.0300
Yes
84828000
4059495278667
31.12.2099
98% availability of produ...
21515-2002
21515-2002
closed
20
32
0.00
0
45
31.2
1.60
0.0
4000
4400
0.0794
Yes
84828000
4059495278681
31.12.2099
98% availability of produ...
21515-2502
21515-2502
closed
25
40
0.00
0
58
43.7
1.85
0.0
6700
7300
0.1330
Yes
84828000
4059495278704
31.12.2099
98% availability of produ...
21515-3002
21515-3002
closed
30
47
0.00
0
68
51.7
1.85
0.0
8300
9100
0.2246
Yes
84828000
4059495278728
31.12.2099
98% availability of produ...
21515-4002
21515-4002
closed
40
62
59.00
0
80
60.3
2.15
0.0
13700
15000
0.0004
Yes
84828000
4059495512457
31.12.2099
98% availability of produ...
21515-1612
21515-1612
open
16
26
0.00
70
36
24.6
1.30
9.4
2200
2400
0.0385
Yes
84828000
4059495278674
31.12.2099
98% availability of produ...
21515-2012
21515-2012
open
20
32
0.00
60
45
31.2
1.60
10.2
4000
4400
0.0648
Yes
84828000
4059495278698
31.12.2099
98% availability of produ...
21515-2512
21515-2512
open
25
40
1.50
60
58
43.7
1.85
14.4
6700
7300
0.1266
Yes
84828000
4059495278711
31.12.2099
98% availability of produ...
21515-3012
21515-3012
open
30
47
2.00
55
68
51.7
1.85
13.9
8300
9100
0.1926
Yes
84828000
4059495278735
31.12.2099
98% availability of produ...
21515-4012
21515-4012
open
40
62
59.00
60
80
60.3
2.15
18.2
13700
15000
0.0003
Yes
84828000
4059495512464
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D