Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21511-02 - Linear ball bearing, steel, compact
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Linear ball bearings, linear plain bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/linearkugellager_lineargleitlager/21511-02.prj},{NB=21511-02-2002},{BEST=21511-02-2002},{MATERIAL=Stahl},{D=20},{D1=28},{L=30},{TZD=950},{TZS=790},{GEW=0.0324},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495511863},{FILTER=NORELEM,},{XA=3.000},{XB=4.500},{XC=7.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
L
Length
[mm]
TZD
Dynamic base loads kN
[N]
TZS
Static base loads N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21511-02-1202
21511-02-1202
Stahl
12
19
28
620
510
0.0185
Yes
84832080
4059495511849
31.12.2099
98% availability of produ...
21511-02-1602
21511-02-1602
Stahl
16
24
30
800
620
0.0276
Yes
84832080
4059495511856
31.12.2099
98% availability of produ...
21511-02-2002
21511-02-2002
Stahl
20
28
30
950
790
0.0324
Yes
84832080
4059495511863
31.12.2099
98% availability of produ...
21511-02-2502
21511-02-2502
Stahl
25
35
40
1990
1670
0.0646
Yes
84832080
4059495511870
31.12.2099
98% availability of produ...
21511-02-3002
21511-02-3002
Stahl
30
40
50
2800
2700
0.0921
Yes
84832080
4059495511887
31.12.2099
98% availability of produ...
21511-02-4002
21511-02-4002
Stahl
40
52
60
4400
4450
0.1869
Yes
84832080
4059495511894
31.12.2099
98% availability of produ...
21511-02-5002
21511-02-5002
Stahl
50
62
70
5500
6300
0.2394
Yes
84832080
4059495511900
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D