Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21510 - Linear ball bearings self-aligning
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Linear ball bearings, linear plain bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/linearkugellager_lineargleitlager/21510.prj},{NB=21510-5002},{BEST=21510-5002},{AUSF=geschlossen},{D=50},{D1=75},{D2=72.0},{E=0.00},{G=0},{L=100},{L1=77.3},{L2=2.65},{W=0.0},{TZD=12060},{TZS=13270},{GEW=0.0007},{BS=Infotext},{ROHS=Yes},{ZTN=84828000},{EAN=4059495512266},{FILTER=NORELEM},{VERS=1.000},{T=0.000},{FF=0.000},{XA=100},{XB=77.30},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
E
distance
[mm]
G
Angle
[°]
L
total length
[mm]
L1
Length
ⁿ/ₐ
L2
Länge L2
ⁿ/ₐ
W
Width W
[mm]
TZD
Dynamic base loads kN
[N]
TZS
Static base loads N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21510-1202
21510-1202
closed
12
22
21.0
0.00
0
32
22.6
1.30
0.0
830
910
0.0230
Yes
84828000
4059495278612
31.12.2099
98% availability of produ...
21510-1602
21510-1602
closed
16
26
24.9
0.00
0
36
24.6
1.30
0.0
1020
1120
0.0375
Yes
84828000
4059495223476
31.12.2099
98% availability of produ...
21510-2002
21510-2002
closed
20
32
30.3
0.00
0
45
31.2
1.60
0.0
2020
2220
0.0610
Yes
84828000
4059495223490
31.12.2099
98% availability of produ...
21510-2502
21510-2502
closed
25
40
37.5
0.00
0
58
43.7
1.85
0.0
3950
4350
0.1220
Yes
84828000
4059495278636
31.12.2099
98% availability of produ...
21510-3002
21510-3002
closed
30
47
44.5
0.00
0
68
51.7
1.85
0.0
4800
5280
0.1850
Yes
84828000
4059495278650
31.12.2099
98% availability of produ...
21510-4002
21510-4002
closed
40
62
59.0
0.00
0
80
60.3
2.15
0.0
8240
9060
0.0005
Yes
84828000
4059495512259
31.12.2099
98% availability of produ...
21510-5002
21510-5002
closed
50
75
72.0
0.00
0
100
77.3
2.65
0.0
12060
13270
0.0007
Yes
84828000
4059495512266
31.12.2099
98% availability of produ...
21510-1212
21510-1212
open
12
22
21.0
1.35
66
32
22.6
1.30
6.7
830
910
0.0230
Yes
84828000
4059495278629
31.12.2099
98% availability of produ...
21510-1612
21510-1612
open
16
26
24.9
0.00
68
36
24.6
1.30
9.8
1020
1120
0.0258
Yes
84828000
4059495223483
31.12.2099
98% availability of produ...
21510-2012
21510-2012
open
20
32
30.3
0.00
55
45
31.2
1.60
10.5
2020
2220
0.0553
Yes
84828000
4059495223506
31.12.2099
98% availability of produ...
21510-2512
21510-2512
open
25
40
37.5
1.50
57
58
43.7
1.85
13.0
3950
4350
0.1450
Yes
84828000
4059495278643
31.12.2099
98% availability of produ...
21510-3012
21510-3012
open
30
47
44.5
2.00
57
68
51.7
1.85
15.3
4800
5280
0.1934
Yes
84828000
4059495223513
31.12.2099
98% availability of produ...
21510-4012
21510-4012
open
40
62
59.0
0.00
58
80
60.3
2.15
21.4
8240
9060
0.0004
Yes
84828000
4059495512273
31.12.2099
98% availability of produ...
21510-5012
21510-5012
open
50
75
72.0
0.00
55
100
77.3
2.65
24.0
12060
13270
0.5883
Yes
84828000
4059495512280
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D