Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21597-20 - Ejecting pins steel
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Guide columns and guide pins
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/fuehrungss_u_fuehrungsbuchse/21597-20.prj},{NB=21597-20-20100},{BEST=21597-20-20100},{MATERIAL=Stahl},{D=20},{D1=M12},{L=100},{L1=35},{L2=14},{L3=10},{L4=16},{SW=17},{GEW=0.3700},{BS=Infotext},{ROHS=Yes},{ZTN=84807100},{EAN=4059495968216},{FILTER=NORELEM},{NDM=12.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Bestellnummer
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
Durchmesser
[mm]
D1
Durchmesser
[mm]
L
Länge
[mm]
L1
Länge
[mm]
L2
Länge
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
GEW
Gewicht ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Zolltarifnummer
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21597-20-10060
21597-20-10060
Stahl
10
M6
60
16
9
8
12
9
0.0650
Yes
84807100
4059495967950
31.12.2099
98% availability of produ...
21597-20-10070
21597-20-10070
Stahl
10
M6
70
16
9
8
12
9
0.0700
Yes
84807100
4059495967967
31.12.2099
98% availability of produ...
21597-20-10080
21597-20-10080
Stahl
10
M6
80
16
9
8
12
9
0.0800
Yes
84807100
4059495967974
31.12.2099
98% availability of produ...
21597-20-10100
21597-20-10100
Stahl
10
M6
100
16
9
8
12
9
0.0900
Yes
84807100
4059495967981
31.12.2099
98% availability of produ...
21597-20-10120
21597-20-10120
Stahl
10
M6
120
16
9
8
12
9
0.1000
Yes
84807100
4059495967998
31.12.2099
98% availability of produ...
21597-20-10140
21597-20-10140
Stahl
10
M6
140
16
9
8
12
9
0.1100
Yes
84807100
4059495968001
31.12.2099
98% availability of produ...
21597-20-14060
21597-20-14060
Stahl
14
M8
60
20
11
8
14
12
0.2000
Yes
84807100
4059495968018
31.12.2099
98% availability of produ...
21597-20-14070
21597-20-14070
Stahl
14
M8
70
20
11
8
14
12
0.2100
Yes
84807100
4059495968025
31.12.2099
98% availability of produ...
21597-20-14080
21597-20-14080
Stahl
14
M8
80
20
11
8
14
12
0.2300
Yes
84807100
4059495968032
31.12.2099
98% availability of produ...
21597-20-14100
21597-20-14100
Stahl
14
M8
100
20
11
8
14
12
0.2500
Yes
84807100
4059495968049
31.12.2099
98% availability of produ...
21597-20-14120
21597-20-14120
Stahl
14
M8
120
20
11
8
14
12
0.2600
Yes
84807100
4059495968056
31.12.2099
98% availability of produ...
21597-20-14140
21597-20-14140
Stahl
14
M8
140
20
11
8
14
12
0.2700
Yes
84807100
4059495968063
31.12.2099
98% availability of produ...
21597-20-14160
21597-20-14160
Stahl
14
M8
160
20
11
8
14
12
0.2800
Yes
84807100
4059495968070
31.12.2099
98% availability of produ...
21597-20-14180
21597-20-14180
Stahl
14
M8
180
20
11
8
14
12
0.2500
Yes
84807100
4059495968087
31.12.2099
98% availability of produ...
21597-20-14200
21597-20-14200
Stahl
14
M8
200
20
11
8
14
12
0.2600
Yes
84807100
4059495968094
31.12.2099
98% availability of produ...
21597-20-18070
21597-20-18070
Stahl
18
M10
70
30
12
10
16
14
0.2700
Yes
84807100
4059495968100
31.12.2099
98% availability of produ...
21597-20-18080
21597-20-18080
Stahl
18
M10
80
30
12
10
16
14
0.2800
Yes
84807100
4059495968117
31.12.2099
98% availability of produ...
21597-20-18100
21597-20-18100
Stahl
18
M10
100
30
12
10
16
14
0.2900
Yes
84807100
4059495968124
31.12.2099
98% availability of produ...
21597-20-18120
21597-20-18120
Stahl
18
M10
120
30
12
10
16
14
0.3000
Yes
84807100
4059495968131
31.12.2099
98% availability of produ...
21597-20-18140
21597-20-18140
Stahl
18
M10
140
30
12
10
16
14
0.3100
Yes
84807100
4059495968148
31.12.2099
98% availability of produ...
21597-20-18160
21597-20-18160
Stahl
18
M10
160
30
12
10
16
14
0.3200
Yes
84807100
4059495968155
31.12.2099
98% availability of produ...
21597-20-18180
21597-20-18180
Stahl
18
M10
180
30
12
10
16
14
0.3300
Yes
84807100
4059495968162
31.12.2099
98% availability of produ...
21597-20-18200
21597-20-18200
Stahl
18
M10
200
30
12
10
16
14
0.3400
Yes
84807100
4059495968179
31.12.2099
98% availability of produ...
21597-20-18220
21597-20-18220
Stahl
18
M10
220
30
12
10
16
14
0.3400
Yes
84807100
4059495968186
31.12.2099
98% availability of produ...
21597-20-18240
21597-20-18240
Stahl
18
M10
240
30
12
10
16
14
0.3500
Yes
84807100
4059495968193
31.12.2099
98% availability of produ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D