Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
08927 - Shoulder screws flathead for DIN 173 drill bushes
norelem
Flexible standard component system
08000 Drilling jigs Drill bushes
Drill bushes
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_08000/bohrbuchsen/08927.prj},{NB=08927-08X55},{BEST=08927-08X55},{D7=M 8},{D1=über 12,0 bis 30,0},{L8=11.5},{L9=5.5},{L10=22},{D8=12.0},{D9=20},{N=2.5},{T5=3.0},{FORM=kurz},{GEW=0.0190},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495216591},{FILTER=NORELEM,BLOHM},{NDM=8.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D7
diameter
[mm]
D1
for removable drill bushes (D1)
[mm]
L8
Length
[mm]
L9
Length
[mm]
L10
Length
[mm]
D8
diameter
[mm]
D9
diameter
[mm]
N
width
[mm]
T5
height
[mm]
FORM
Form
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
08927-05X03
08927-05X03
M 5
to 6,0
9.0
3.0
15
7.5
13
1.6
2.0
briefly
0.0047
Yes
73181520
4059495216546
31.12.2099
98% Warenverfügbarkeit. N...
08927-06X04
08927-06X04
M 6
over 6,0 to 12,0
10.0
4.0
18
9.5
16
2.0
2.5
briefly
0.0090
Yes
73181520
4059495216560
31.12.2099
98% Warenverfügbarkeit. N...
08927-08X55
08927-08X55
M 8
over 12,0 to 30,0
11.5
5.5
22
12.0
20
2.5
3.0
briefly
0.0190
Yes
73181520
4059495216591
31.12.2099
98% Warenverfügbarkeit. N...
08927-05X06
08927-05X06
M 5
to 6,0
9.0
6.0
18
7.5
13
1.6
2.0
long
0.0055
Yes
73181520
4059495216553
31.12.2099
98% Warenverfügbarkeit. N...
08927-06X08
08927-06X08
M 6
over 6,0 to 12,0
10.0
8.0
22
9.5
16
2.0
2.5
long
0.0113
Yes
73181520
4059495216577
31.12.2099
98% Warenverfügbarkeit. N...
08927-08X105
08927-08X105
M 8
over 12,0 to 30,0
11.5
10.5
27
12.0
20
2.5
3.0
long
0.0236
Yes
73181520
4059495216584
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D