Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07071 - Slot nuts twist-in Type I
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
T-slot nuts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/nutensteine/07071.prj},{NB=07071-0606},{BEST=07071-0606},{TYP=I},{NUTB=6},{FORM=A},{D=M6},{B=10.5},{H=6.3},{H1=1.0},{H2=0.7},{L=17},{GEW=0.0042},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495299259},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=6.0},{XA=4.0},{XB=5.000},{XC=6.300},{XD=5.000},{TYP1=3},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
NUTB
slot width
[mm]
FORM
Form
ⁿ/ₐ
D
thread
[mm]
B
width
[mm]
H
height
[mm]
H1
Höhe1
[mm]
H2
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07071-0604
07071-0604
I
6
A
M4
10.5
6.3
1.0
0.7
17
0.0047
Yes
84662080
4059495299235
31.12.2099
98% Warenverfügbarkeit. N...
07071-0605
07071-0605
I
6
A
M5
10.5
6.3
1.0
0.7
17
0.0045
Yes
84662080
4059495299242
31.12.2099
98% Warenverfügbarkeit. N...
07071-0606
07071-0606
I
6
A
M6
10.5
6.3
1.0
0.7
17
0.0042
Yes
84662080
4059495299259
31.12.2099
98% Warenverfügbarkeit. N...
07071-0804
07071-0804
I
8
B
M4
13.7
7.0
1.7
0.7
22
0.0108
Yes
84662080
4059495299266
31.12.2099
98% Warenverfügbarkeit. N...
07071-0805
07071-0805
I
8
B
M5
13.7
7.0
1.7
0.7
22
0.0104
Yes
84662080
4059495299273
31.12.2099
98% Warenverfügbarkeit. N...
07071-0806
07071-0806
I
8
B
M6
13.7
7.0
1.7
0.7
22
0.0102
Yes
84662080
4059495299280
31.12.2099
98% Warenverfügbarkeit. N...
07071-0808
07071-0808
I
8
B
M8
13.7
7.0
1.7
0.7
22
0.0090
Yes
84662080
4059495299297
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D