Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07590-01 - Slotted round nuts, steel or stainless steel, DIN 981
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07590-01.prj},{NB=07590-01-045},{BEST=07590-01-045},{MATERIAL=Stahl},{OFG=verzinkt},{B=6},{D1=M45X1,5},{D2=65},{D3=56.0},{H=10},{T=2.5},{GEW=0.1219},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181600},{EAN=4059495642970},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=45.000},{ST=1.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
OFG
Surface finish
ⁿ/ₐ
B
diameter
[mm]
D1
width
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
thread
[mm]
T
diameter
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07590-01-0010
07590-01-0010
Steel
bright
3
M10X0,75
18
13.5
4
2.0
0.0041
Yes
73181600
4059495510361
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0012
07590-01-0012
Steel
bright
3
M12X1
22
17.0
4
2.0
0.0066
Yes
73181600
4059495510378
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0015
07590-01-0015
Steel
bright
4
M15X1
25
21.0
5
2.0
0.0103
Yes
73181600
4059495510385
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0017
07590-01-0017
Steel
bright
4
M17X1
28
24.0
5
2.0
0.0129
Yes
73181600
4059495510392
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0020
07590-01-0020
Steel
bright
4
M20X1
32
26.0
6
2.0
0.0194
Yes
73181600
4059495510408
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0025
07590-01-0025
Steel
bright
5
M25X1,5
38
32.0
7
2.0
0.0311
Yes
73181600
4059495510415
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0030
07590-01-0030
Steel
bright
5
M30X1,5
45
38.0
7
2.0
0.0421
Yes
73181600
4059495510422
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0035
07590-01-0035
Steel
bright
5
M35X1,5
52
44.0
8
2.0
0.0648
Yes
73181600
4059495510439
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0040
07590-01-0040
Steel
bright
6
M40X1,5
58
50.0
9
2.5
0.0874
Yes
73181600
4059495510446
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0045
07590-01-0045
Steel
bright
6
M45X1,5
65
56.0
10
2.5
0.1223
Yes
73181600
4059495510453
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0050
07590-01-0050
Steel
bright
6
M50X1,5
70
61.0
11
2.5
0.1486
Yes
73181600
4059495510460
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0055
07590-01-0055
Steel
bright
7
M55X2
75
67.0
11
3.0
0.1626
Yes
73181600
4059495510477
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0060
07590-01-0060
Steel
bright
7
M60X2
80
73.0
11
3.0
0.1765
Yes
73181600
4059495510484
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0065
07590-01-0065
Steel
bright
7
M65X2
85
79.0
12
3.0
0.2099
Yes
73181600
4059495510491
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0070
07590-01-0070
Steel
bright
8
M70X2
92
85.0
12
3.5
0.2459
Yes
73181600
4059495510507
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0075
07590-01-0075
Steel
bright
8
M75X2
98
90.0
13
3.5
0.2977
Yes
73181600
4059495510514
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0080
07590-01-0080
Steel
bright
8
M80X2
105
95.0
15
3.5
0.4005
Yes
73181600
4059495510521
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0085
07590-01-0085
Steel
bright
8
M85X2
110
102.0
15
3.5
0.4565
Yes
73181600
4059495510538
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0090
07590-01-0090
Steel
bright
10
M90X2
120
108.0
16
4.0
0.5780
Yes
73181600
4059495510545
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0095
07590-01-0095
Steel
bright
10
M95X2
125
110.0
17
4.0
0.6452
Yes
73181600
4059495510552
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-0100
07590-01-0100
Steel
bright
10
M100X2
130
120.0
18
4.0
0.7252
Yes
73181600
4059495510569
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-010
07590-01-010
Steel
galvanised
3
M10X0,75
18
13.5
4
2.0
0.0041
Yes
73181600
4059495642888
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-012
07590-01-012
Steel
galvanised
3
M12X1
22
17.0
4
2.0
0.0066
Yes
73181600
4059495642895
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-015
07590-01-015
Steel
galvanised
4
M15X1
25
21.0
5
2.0
0.0103
Yes
73181600
4059495642901
31.12.2099
98% Warenverfügbarkeit. N...
07590-01-017
07590-01-017
Steel
galvanised
4
M17X1
28
24.0
5
2.0
0.0130
Yes
73181600
4059495642918
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D