Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07337 - Linchpins DIN 11023
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07337-10_asmtab.prj},{NB=07337-10-08X42},{BEST=07337-10-08X42},{D=7.5},{D1=3.6},{B=52},{B2=9},{H=22},{L=42},{GEW=0.0370},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182900},{EAN=4059495918655},{FILTER=NORELEM,KIPP,KIPP_USA,},{PPATH=07337-10_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
B
width
[mm]
B2
width
[mm]
H
Length
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07337-10-05X32
07337-10-05X32
4.5
2.5
36
7
18
32
0.0130
Yes
73182400
4059495918631
31.12.2099
98% Warenverfügbarkeit. N...
07337-10-06X42
07337-10-06X42
5.5
3.6
52
8
22
42
0.0320
Yes
73182400
4059495918648
31.12.2099
98% Warenverfügbarkeit. N...
07337-10-08X42
07337-10-08X42
7.5
3.6
52
9
22
42
0.0370
Yes
73182900
4059495918655
31.12.2099
98% Warenverfügbarkeit. N...
07337-10-10X45
07337-10-10X45
9.5
3.6
52
12
22
45
0.0530
Yes
73182400
4059495918662
31.12.2099
98% Warenverfügbarkeit. N...
07337-10-12X45
07337-10-12X45
11.0
3.6
52
14
22
45
0.0590
Yes
73182400
4059495918679
31.12.2099
98% Warenverfügbarkeit. N...
07337-10-12X55
07337-10-12X55
11.0
4.0
60
14
22
55
0.0720
Yes
73182400
4059495918686
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D