Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07122 - Thrust screws with point
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Thrust screws, ball-end thrust screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/druckschrauben_kugeldruckschrauben/07122.prj},{NB=07122-08X14},{BEST=07122-08X14},{D=M 8},{D1=5.5},{L=14.0},{L1=1.0},{L2=2.4},{SW=4.0},{BELASTUNG=15.0},{GEW=0.0033},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495155784},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{XA=11.6},{XB=4.0},{XC=1.0},{XD=1.0},{XE=6.2},{XF=5.5},{XG=2.700},{XH=5.100},{XI=1.000},{XJ=2.400},{XK=5.000},{XL=0.700},{XM=0.200},{XN=5.800},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
Thread
[mm]
D1
Length
[mm]
L
diameter
[mm]
L1
distance
[mm]
L2
Abstnd
[mm]
SW
width across flats
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07122-05X09
07122-05X09
M 5
3.0
8.5
0.5
1.3
2.5
4.5
0.0007
Yes
73181520
4059495155708
31.12.2099
98% Warenverfügbarkeit. N...
07122-05X13
07122-05X13
M 5
3.0
12.5
0.5
1.3
2.5
4.5
0.0012
Yes
73181520
4059495155715
31.12.2099
98% Warenverfügbarkeit. N...
07122-05X17
07122-05X17
M 5
3.0
16.5
0.5
1.3
2.5
4.5
0.0016
Yes
73181520
4059495155722
31.12.2099
98% Warenverfügbarkeit. N...
07122-05X21
07122-05X21
M 5
3.0
20.5
0.5
1.3
2.5
4.5
0.0021
Yes
73181520
4059495155739
31.12.2099
98% Warenverfügbarkeit. N...
07122-06X14
07122-06X14
M 6
4.0
13.5
0.8
1.9
3.0
9.0
0.0017
Yes
73181520
4059495155746
31.12.2099
98% Warenverfügbarkeit. N...
07122-06X18
07122-06X18
M 6
4.0
17.5
0.8
1.9
3.0
9.0
0.0025
Yes
73181520
4059495155753
31.12.2099
98% Warenverfügbarkeit. N...
07122-06X22
07122-06X22
M 6
4.0
21.5
0.8
1.9
3.0
9.0
0.0030
Yes
73181520
4059495155760
31.12.2099
98% Warenverfügbarkeit. N...
07122-06X27
07122-06X27
M 6
4.0
26.5
0.8
1.9
3.0
9.0
0.0040
Yes
73181520
4059495155777
31.12.2099
98% Warenverfügbarkeit. N...
07122-08X14
07122-08X14
M 8
5.5
14.0
1.0
2.4
4.0
15.0
0.0033
Yes
73181520
4059495155784
31.12.2099
98% Warenverfügbarkeit. N...
07122-08X18
07122-08X18
M 8
5.5
18.0
1.0
2.4
4.0
15.0
0.0044
Yes
73181520
4059495155791
31.12.2099
98% Warenverfügbarkeit. N...
07122-08X22
07122-08X22
M 8
5.5
22.0
1.0
2.4
4.0
15.0
0.0056
Yes
73181520
4059495155807
31.12.2099
98% Warenverfügbarkeit. N...
07122-08X27
07122-08X27
M 8
5.5
27.0
1.0
2.4
4.0
15.0
0.0072
Yes
73181520
4059495155814
31.12.2099
98% Warenverfügbarkeit. N...
07122-08X34
07122-08X34
M 8
5.5
34.0
1.0
2.4
4.0
15.0
0.0093
Yes
73181520
4059495155821
31.12.2099
98% Warenverfügbarkeit. N...
07122-10X18
07122-10X18
M10
7.0
18.0
1.5
2.6
5.0
20.0
0.0067
Yes
73181520
4059495155838
31.12.2099
98% Warenverfügbarkeit. N...
07122-10X22
07122-10X22
M10
7.0
22.0
1.5
2.6
5.0
20.0
0.0086
Yes
73181520
4059495155845
31.12.2099
98% Warenverfügbarkeit. N...
07122-10X27
07122-10X27
M10
7.0
27.0
1.5
2.6
5.0
20.0
0.0110
Yes
73181520
4059495155852
31.12.2099
98% Warenverfügbarkeit. N...
07122-10X34
07122-10X34
M10
7.0
34.0
1.5
2.6
5.0
20.0
0.0144
Yes
73181520
4059495155869
31.12.2099
98% Warenverfügbarkeit. N...
07122-10X42
07122-10X42
M10
7.0
42.0
1.5
2.6
5.0
20.0
0.0184
Yes
73181520
4059495155876
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D