Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06130 - Knurled screws
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/raendelmuttter_schrauben_knoepfe_raeder/06130.prj},{NB=06130-061X50},{BEST=06130-061X50},{D1=M 6},{D2=18},{D3=4.5},{L=50},{L1=48},{L2=3.5},{K=7},{GEW=0.0203},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495058047},{FILTER=NORELEM},{NDM=6},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D1
thread diameter
ⁿ/ₐ
D2
head diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
K
head height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06130-05X25
06130-05X25
M 5
16
4.0
25
23
3.0
6
0.0110
Yes
73181520
4059495058030
31.12.2099
98% Warenverfügbarkeit. N...
06130-051X40
06130-051X40
M 5
16
4.0
40
38
3.0
6
0.0129
Yes
73181520
4059495058023
31.12.2099
98% Warenverfügbarkeit. N...
06130-06X35
06130-06X35
M 6
18
4.5
35
33
3.5
7
0.0187
Yes
73181520
4059495058061
31.12.2099
98% Warenverfügbarkeit. N...
06130-061X50
06130-061X50
M 6
18
4.5
50
48
3.5
7
0.0203
Yes
73181520
4059495058047
31.12.2099
98% Warenverfügbarkeit. N...
06130-062X70
06130-062X70
M 6
18
4.5
70
68
3.5
7
0.0239
Yes
73181520
4059495058054
31.12.2099
98% Warenverfügbarkeit. N...
06130-08X45
06130-08X45
M 8
20
6.0
45
42
5.0
8
0.0319
Yes
73181520
4059495058085
31.12.2099
98% Warenverfügbarkeit. N...
06130-081X60
06130-081X60
M 8
20
6.0
60
57
5.0
8
0.0352
Yes
73181520
4059495058078
31.12.2099
98% Warenverfügbarkeit. N...
06130-10X45
06130-10X45
M 10
25
7.5
45
42
5.5
10
0.0557
Yes
73181520
4059495058108
31.12.2099
98% Warenverfügbarkeit. N...
06130-101X60
06130-101X60
M 10
25
7.5
60
57
5.5
10
0.0630
Yes
73181520
4059495058092
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D