Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06120 - Knurled nuts flat steel and stainless steel, DIN 467
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/raendelmuttter_schrauben_knoepfe_raeder/06120.prj},{NB=06120-12},{BEST=06120-12},{MATERIAL=Stahl},{D=M 12},{D1=36},{D3=20},{H=10},{K=8.0},{GEW=0.0583},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059495058009},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=12},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D3
diameter
[mm]
H
width
[mm]
K
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06120-04
06120-04
Steel
M 4
16
8
4
3.5
0.0048
Yes
73181600
4059495057903
31.12.2099
98% Warenverfügbarkeit. N...
06120-05
06120-05
Steel
M 5
20
10
5
4.0
0.0091
Yes
73181600
4059495057927
31.12.2099
98% Warenverfügbarkeit. N...
06120-06
06120-06
Steel
M 6
24
12
6
5.0
0.0161
Yes
73181600
4059495057941
31.12.2099
98% Warenverfügbarkeit. N...
06120-08
06120-08
Steel
M 8
30
16
8
6.0
0.0313
Yes
73181600
4059495057965
31.12.2099
98% Warenverfügbarkeit. N...
06120-10
06120-10
Steel
M 10
36
20
10
8.0
0.0603
Yes
73181600
4059495057989
31.12.2099
98% Warenverfügbarkeit. N...
06120-12
06120-12
Steel
M 12
36
20
10
8.0
0.0583
Yes
73181600
4059495058009
31.12.2099
98% Warenverfügbarkeit. N...
06120-042
06120-042
Stainless steel
M 4
16
8
4
3.5
0.0050
Yes
73181600
4059495057910
31.12.2099
98% Warenverfügbarkeit. N...
06120-052
06120-052
Stainless steel
M 5
20
10
5
4.0
0.0088
Yes
73181600
4059495057934
31.12.2099
98% Warenverfügbarkeit. N...
06120-062
06120-062
Stainless steel
M 6
24
12
6
5.0
0.0163
Yes
73181600
4059495057958
31.12.2099
98% Warenverfügbarkeit. N...
06120-082
06120-082
Stainless steel
M 8
30
16
8
6.0
0.0323
Yes
73181600
4059495057972
31.12.2099
98% Warenverfügbarkeit. N...
06120-102
06120-102
Stainless steel
M 10
36
20
10
8.0
0.0602
Yes
73181600
4059495057996
31.12.2099
98% Warenverfügbarkeit. N...
06120-122
06120-122
Stainless steel
M 12
36
20
10
8.0
0.0574
Yes
73181600
4059495058016
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D