Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06092 - Knurled knobs
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/raendelmuttter_schrauben_knoepfe_raeder/06092.prj},{NB=06092-2087X20},{BEST=06092-2087X20},{AUSF=mit Aussengewinde},{FARBE=rapsgelb RAL 1021},{WERKSTOFF=Bolzen Stahl},{GR=2},{D=M 8},{D1=26},{D2=18},{D3=23},{H=26},{H1=9.5},{T=0},{L=20},{GEW=0.0183},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495056647},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{ZZ=2.000},{TAB=1},{TYP=1},{NDM=8},{NDM1=0.0000},{TYP1=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
WERKSTOFF
Werkstoff Buchse
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06092-104
06092-104
with internal thread
black grey RAL 7021
bush steel
1
M 4
21
14
19
22
8.0
10
0
0.0083
Yes
73181600
4059495056043
31.12.2099
98% Warenverfügbarkeit. N...
06092-105
06092-105
with internal thread
black grey RAL 7021
bush steel
1
M 5
21
14
19
22
8.0
10
0
0.0078
Yes
73181600
4059495056081
31.12.2099
98% Warenverfügbarkeit. N...
06092-106
06092-106
with internal thread
black grey RAL 7021
bush steel
1
M 6
21
14
19
22
8.0
10
0
0.0072
Yes
73181600
4059495056326
31.12.2099
98% Warenverfügbarkeit. N...
06092-208
06092-208
with internal thread
black grey RAL 7021
bush steel
2
M 8
26
18
23
26
9.5
14
0
0.0155
Yes
73181600
4059495056524
31.12.2099
98% Warenverfügbarkeit. N...
06092-308
06092-308
with internal thread
black grey RAL 7021
bush steel
3
M 8
34
22
31
36
13.0
14
0
0.0220
Yes
73181600
4059495056722
31.12.2099
98% Warenverfügbarkeit. N...
06092-310
06092-310
with internal thread
black grey RAL 7021
bush steel
3
M 10
34
22
31
36
13.0
14
0
0.0194
Yes
73181600
4059495056760
31.12.2099
98% Warenverfügbarkeit. N...
06092-0104
06092-0104
with internal thread
black grey RAL 7021
bush stainless steel
1
M 4
21
14
19
22
8.0
10
0
0.0083
Yes
73181600
4059495055169
31.12.2099
98% Warenverfügbarkeit. N...
06092-0105
06092-0105
with internal thread
black grey RAL 7021
bush stainless steel
1
M 5
21
14
19
22
8.0
10
0
0.0078
Yes
73181600
4059495055206
31.12.2099
98% Warenverfügbarkeit. N...
06092-0106
06092-0106
with internal thread
black grey RAL 7021
bush stainless steel
1
M 6
21
14
19
22
8.0
10
0
0.0072
Yes
73181600
4059495055442
31.12.2099
98% Warenverfügbarkeit. N...
06092-0208
06092-0208
with internal thread
black grey RAL 7021
bush stainless steel
2
M 8
26
18
23
26
9.5
14
0
0.0155
Yes
73181600
4059495055640
31.12.2099
98% Warenverfügbarkeit. N...
06092-0308
06092-0308
with internal thread
black grey RAL 7021
bush stainless steel
3
M 8
34
22
31
36
13.0
14
0
0.0223
Yes
73181600
4059495055848
31.12.2099
98% Warenverfügbarkeit. N...
06092-0310
06092-0310
with internal thread
black grey RAL 7021
bush stainless steel
3
M 10
34
22
31
36
13.0
14
0
0.0195
Yes
73181600
4059495055886
31.12.2099
98% Warenverfügbarkeit. N...
06092-105X10
06092-105X10
with external thread
black grey RAL 7021
bolt steel
1
M 5
21
14
19
22
8.0
0
10
0.0071
Yes
73181520
4059495056272
31.12.2099
98% Warenverfügbarkeit. N...
06092-105X12
06092-105X12
with external thread
black grey RAL 7021
bolt steel
1
M 5
21
14
19
22
8.0
0
12
0.0075
Yes
73181520
4059495056289
31.12.2099
98% Warenverfügbarkeit. N...
06092-105X15
06092-105X15
with external thread
black grey RAL 7021
bolt steel
1
M 5
21
14
19
22
8.0
0
15
0.0078
Yes
73181520
4059495056296
31.12.2099
98% Warenverfügbarkeit. N...
06092-105X20
06092-105X20
with external thread
black grey RAL 7021
bolt steel
1
M 5
21
14
19
22
8.0
0
20
0.0084
Yes
73181520
4059495056302
31.12.2099
98% Warenverfügbarkeit. N...
06092-105X25
06092-105X25
with external thread
black grey RAL 7021
bolt steel
1
M 5
21
14
19
22
8.0
0
25
0.0090
Yes
73181520
4059495056319
31.12.2099
98% Warenverfügbarkeit. N...
06092-106X15
06092-106X15
with external thread
black grey RAL 7021
bolt steel
1
M 6
21
14
19
22
8.0
0
15
0.0093
Yes
73181520
4059495056487
31.12.2099
98% Warenverfügbarkeit. N...
06092-106X20
06092-106X20
with external thread
black grey RAL 7021
bolt steel
1
M 6
21
14
19
22
8.0
0
20
0.0102
Yes
73181520
4059495056494
31.12.2099
98% Warenverfügbarkeit. N...
06092-106X25
06092-106X25
with external thread
black grey RAL 7021
bolt steel
1
M 6
21
14
19
22
8.0
0
25
0.0111
Yes
73181520
4059495056500
31.12.2099
98% Warenverfügbarkeit. N...
06092-106X30
06092-106X30
with external thread
black grey RAL 7021
bolt steel
1
M 6
21
14
19
22
8.0
0
30
0.0119
Yes
73181520
4059495056517
31.12.2099
98% Warenverfügbarkeit. N...
06092-208X20
06092-208X20
with external thread
black grey RAL 7021
bolt steel
2
M 8
26
18
23
26
9.5
0
20
0.0182
Yes
73181520
4059495056685
31.12.2099
98% Warenverfügbarkeit. N...
06092-208X25
06092-208X25
with external thread
black grey RAL 7021
bolt steel
2
M 8
26
18
23
26
9.5
0
25
0.0198
Yes
73181520
4059495056692
31.12.2099
98% Warenverfügbarkeit. N...
06092-208X30
06092-208X30
with external thread
black grey RAL 7021
bolt steel
2
M 8
26
18
23
26
9.5
0
30
0.0215
Yes
73181520
4059495056708
31.12.2099
98% Warenverfügbarkeit. N...
06092-208X40
06092-208X40
with external thread
black grey RAL 7021
bolt steel
2
M 8
26
18
23
26
9.5
0
40
0.0244
Yes
73181520
4059495056715
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D