Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06091 - Knurled thumb screws plastic
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/raendelmuttter_schrauben_knoepfe_raeder/06091.prj},{NB=06091-05X25},{BEST=06091-05X25},{L=25},{D=M 5},{D1=20},{D3=12},{D4=8},{H=14.5},{H1=10.0},{K=8},{GEW=0.0089},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495055107},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=5},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
L
Length
[mm]
D
Thread
ⁿ/ₐ
D1
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
height
[mm]
K
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06091-04X15
06091-04X15
15
M 4
18
10
7
13.5
9.0
8
0.0056
Yes
73181520
4059495055060
31.12.2099
98% Warenverfügbarkeit. N...
06091-04X20
06091-04X20
20
M 4
18
10
7
13.5
9.0
8
0.0059
Yes
73181520
4059495055077
31.12.2099
98% Warenverfügbarkeit. N...
06091-05X10
06091-05X10
10
M 5
20
12
8
14.5
10.0
8
0.0072
Yes
73181520
4059495055084
31.12.2099
98% Warenverfügbarkeit. N...
06091-05X18
06091-05X18
18
M 5
20
12
8
14.5
10.0
8
0.0081
Yes
73181520
4059495055091
31.12.2099
98% Warenverfügbarkeit. N...
06091-05X25
06091-05X25
25
M 5
20
12
8
14.5
10.0
8
0.0089
Yes
73181520
4059495055107
31.12.2099
98% Warenverfügbarkeit. N...
06091-06X20
06091-06X20
20
M 6
24
13
10
15.0
9.5
9
0.0121
Yes
73181520
4059495055114
31.12.2099
98% Warenverfügbarkeit. N...
06091-06X28
06091-06X28
28
M 6
24
13
10
15.0
9.5
9
0.0133
Yes
73181520
4059495055121
31.12.2099
98% Warenverfügbarkeit. N...
06091-08X25
06091-08X25
25
M 8
30
15
12
18.0
11.0
11
0.0228
Yes
73181520
4059495055138
31.12.2099
98% Warenverfügbarkeit. N...
06091-08X32
06091-08X32
32
M 8
30
15
12
18.0
11.0
11
0.0246
Yes
73181520
4059495055145
31.12.2099
98% Warenverfügbarkeit. N...
06091-10X30
06091-10X30
30
M 10
35
18
14
18.5
11.0
12
0.0351
Yes
73181520
4059495055152
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D