Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06014 - Knurled nuts plastic
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/raendelmuttter_schrauben_knoepfe_raeder/06014.prj},{NB=06014-4010},{BEST=06014-4010},{MATERIAL=Automatenstahl},{D=M10},{D1=40},{D3=19.0},{H=25},{T=14},{K=14},{GEW=0.0215},{BS=Infotext},{ROHS=Yes},{ZTN=39269025},{EAN=4059495482798},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=10.000},{XA=38.600},{XB=0.800},{XC=1.000},{XD=11.700},{XE=9.000},{XG=0.840},{XH=45.000},{XI=31.700},{XJ=4.300},{XK=12.000},{XL=29.000},{XM=80.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
Thread
[mm]
D1
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
T
height
[mm]
K
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06014-1804
06014-1804
Steel
M4
18
11.0
13
10
8
0.0045
Yes
39269025
4059495482712
31.12.2099
98% Warenverfügbarkeit. N...
06014-2005
06014-2005
Steel
M5
20
13.6
15
10
9
0.0068
Yes
39269025
4059495482729
31.12.2099
98% Warenverfügbarkeit. N...
06014-2006
06014-2006
Steel
M6
20
13.6
15
10
9
0.0063
Yes
39269025
4059495482736
31.12.2099
98% Warenverfügbarkeit. N...
06014-2505
06014-2505
Steel
M5
25
14.0
17
10
10
0.0083
Yes
39269025
4059495482743
31.12.2099
98% Warenverfügbarkeit. N...
06014-2506
06014-2506
Steel
M6
25
14.0
17
10
10
0.0080
Yes
39269025
4059495482750
31.12.2099
98% Warenverfügbarkeit. N...
06014-3208
06014-3208
Steel
M8
32
18.0
22
14
13
0.0189
Yes
39269025
4059495482767
31.12.2099
98% Warenverfügbarkeit. N...
06014-3210
06014-3210
Steel
M10
32
18.0
22
14
13
0.0162
Yes
39269025
4059495482774
31.12.2099
98% Warenverfügbarkeit. N...
06014-4008
06014-4008
Steel
M8
40
19.0
25
14
14
0.0242
Yes
39269025
4059495482781
31.12.2099
98% Warenverfügbarkeit. N...
06014-4010
06014-4010
Steel
M10
40
19.0
25
14
14
0.0215
Yes
39269025
4059495482798
31.12.2099
98% Warenverfügbarkeit. N...
06014-18042
06014-18042
stainless steel
M4
18
11.0
13
10
8
0.0045
Yes
39269025
4059495482804
31.12.2099
98% Warenverfügbarkeit. N...
06014-20052
06014-20052
stainless steel
M5
20
13.6
15
10
9
0.0068
Yes
39269025
4059495482811
31.12.2099
98% Warenverfügbarkeit. N...
06014-20062
06014-20062
stainless steel
M6
20
13.6
15
10
9
0.0063
Yes
39269025
4059495482828
31.12.2099
98% Warenverfügbarkeit. N...
06014-25052
06014-25052
stainless steel
M5
25
14.0
17
10
10
0.0083
Yes
39269025
4059495482835
31.12.2099
98% Warenverfügbarkeit. N...
06014-25062
06014-25062
stainless steel
M6
25
14.0
17
10
10
0.0080
Yes
39269025
4059495482842
31.12.2099
98% Warenverfügbarkeit. N...
06014-32082
06014-32082
stainless steel
M8
32
18.0
22
14
13
0.0189
Yes
39269025
4059495482859
31.12.2099
98% Warenverfügbarkeit. N...
06014-32102
06014-32102
stainless steel
M10
32
18.0
22
14
13
0.0162
Yes
39269025
4059495482866
31.12.2099
98% Warenverfügbarkeit. N...
06014-40082
06014-40082
stainless steel
M8
40
19.0
25
14
14
0.0242
Yes
39269025
4059495482873
31.12.2099
98% Warenverfügbarkeit. N...
06014-40102
06014-40102
stainless steel
M10
40
19.0
25
14
14
0.0215
Yes
39269025
4059495482880
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D