Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06613-06 - Clamping levers, plastic, optically detectable with male thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/k1743_3.prj},{NB=06613-06-13206X25},{A=65.2},{A1=75},{B=10.5},{D=13.5},{D1=18.8},{D2=19.5},{H=27.4},{H1=5.5},{H2=20.7},{H3=41.9},{H4=38},{L=25},{ZZ=12},{GEW=0.0350},{EAN=4059495770963},{NDM=6.000},{XA=68.100},{XB=173.000},{XC=181.300},{XD=74.400},{XE=148.000},{XF=215.030},{XG=0.500},{XH=8.000},{XI=37.800},{XJ=4.500},{XK=47.300},{XL=3.200},{XM=0.100},{XN=7.800},{XO=15.000},{XP=53.000},{XQ=3.200},{XR=6.300},{XS=15.000},{XT=3.900},{XU=1.600},{XV=10.000},{XW=4.500},{XX=11.000},{XY=20.100},{XZ=5.000},{XA1=28.000},{XB1=32.200},{XC1=27.700},{XD1=45.300},{XE1=19.600},{XF1=39.600},{XG1=9.500},{XH1=3.200},{XI1=5.200},{XJ1=212.500},{XK1=2.000},{XL1=62.200},{XM1=2.000},{XN1=1.000},{XO1=57.400},{XP1=0.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Main colour
ⁿ/ₐ
X
thread
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
L
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06613-06-13206X20
06613-06-13206X20
ultramarine RAL 5002
M6
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0300
Yes
73181520
4059495770956
31.12.2099
98% Warenverfügbarkeit. N...
06613-06-13206X25
06613-06-13206X25
ultramarine RAL 5002
M6
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
25
12
0.0350
Yes
73181520
4059495770963
31.12.2099
98% Warenverfügbarkeit. N...
06613-06-13208X20
06613-06-13208X20
ultramarine RAL 5002
M8
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0250
Yes
73181520
4059495770970
31.12.2099
98% Warenverfügbarkeit. N...
06613-06-13208X40
06613-06-13208X40
ultramarine RAL 5002
M8
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
40
12
0.0323
Yes
73181520
4059495770987
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D