Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06613-10 - Clamping levers, plastic with safety function with female thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06613-10.prj},{NB=06613-10-2061},{GR=2},{A=65.2},{A1=75},{B=10.5},{D=13.5},{D1=18.8},{D2=19.5},{H=27.4},{H1=5.5},{H2=20.7},{H3=41.9},{H4=38},{T=8.0},{ZZ=12},{GEW=0.0160},{EAN=4059495518916},{TYP=1},{NDM1=0.0000},{NDM=6.000},{XA=2.500},{XB=54.600},{XC=48.500},{XD=0.500},{XE=5.000},{XF=4.500},{XG=24.200},{XH=18.500},{XI=31.200},{XJ=0.300},{XK=215.000},{XL=23.200},{XM=7.000},{XN=6.400},{XO=36.100},{XP=4.500},{XQ=59.400},{XR=30.800},{XS=57.000},{XT=37.800},{XU=8.000},{XV=1.000},{XW=31.000},{XX=6.700},{XY=2.000},{XZ=5.000},{XA1=9.600},{XB1=5.250},{XC1=10.500},{XD1=3.800},{XE1=60.200},{XF1=10.000},{XG1=28.000},{XH1=27.700},{XI1=29.700},{XJ1=25.900},{XK1=3.800},{XL1=1.000},{XM1=0.500},{XN1=8.600},{XO1=0.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
X
thread
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
T
depth
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06613-10-1041
06613-10-1041
1
black gray RAL 7021
M4
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
6.0
12
0.0080
Yes
73181600
4059495813158
31.12.2099
98% Warenverfügbarkeit. N...
06613-10-10484
06613-10-10484
1
red RAL 3020
M4
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
6.0
12
0.0080
Yes
73181600
4059495813165
31.12.2099
98% Warenverfügbarkeit. N...
06613-10-1051
06613-10-1051
1
black gray RAL 7021
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
8.0
12
0.0100
Yes
73181600
4059495813172
31.12.2099
98% Warenverfügbarkeit. N...
06613-10-10584
06613-10-10584
1
red RAL 3020
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
8.0
12
0.0100
Yes
73181600
4059495813189
31.12.2099
98% Warenverfügbarkeit. N...
06613-10-2051
06613-10-2051
2
black gray RAL 7021
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
8.0
12
0.0180
Yes
74153900
4059495518909
31.12.2099
98% Warenverfügbarkeit. N...
06613-10-20584
06613-10-20584
2
red RAL 3020
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
8.0
12
0.0180
Yes
74153900
4059495626987
31.12.2099
98% Warenverfügbarkeit. N...
06613-10-2061
06613-10-2061
2
black gray RAL 7021
M6
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
8.0
12
0.0160
Yes
74153900
4059495518916
31.12.2099
98% Warenverfügbarkeit. N...
06613-10-20684
06613-10-20684
2
red RAL 3020
M6
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
8.0
12
0.0160
Yes
74153900
4059495626994
31.12.2099
98% Warenverfügbarkeit. N...
06613-10-2081
06613-10-2081
2
black gray RAL 7021
M8
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
9.0
12
0.0174
Yes
74153900
4059495518923
31.12.2099
98% Warenverfügbarkeit. N...
06613-10-20884
06613-10-20884
2
red RAL 3020
M8
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
9.0
12
0.0160
Yes
74153900
4059495627007
31.12.2099
98% Warenverfügbarkeit. N...
06613-10-3081
06613-10-3081
3
black gray RAL 7021
M8
80.2
91
11.5
17.0
21.2
22.2
40.0
10.0
31.4
58.1
53
12.0
12
0.0402
Yes
73181600
4059495813196
31.12.2099
98% Warenverfügbarkeit. N...
06613-10-30884
06613-10-30884
3
red RAL 3020
M8
80.2
91
11.5
17.0
21.2
22.2
40.0
10.0
31.4
58.1
53
12.0
12
0.0402
Yes
73181600
4059495813202
31.12.2099
98% Warenverfügbarkeit. N...
06613-10-3101
06613-10-3101
3
black gray RAL 7021
M10
80.2
91
11.5
17.0
21.2
22.2
40.0
10.0
31.4
58.1
53
12.0
12
0.0370
Yes
73181600
4059495813219
31.12.2099
98% Warenverfügbarkeit. N...
06613-10-31084
06613-10-31084
3
red RAL 3020
M10
80.2
91
11.5
17.0
21.2
22.2
40.0
10.0
31.4
58.1
53
12.0
12
0.0370
Yes
73181600
4059495813226
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D