Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06613-04 - Clamping levers ECO, plastic with male thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06613-04.prj},{NB=06613-04-2061X40},{GR=2},{D=13.5},{D1=18.8},{D2=19.5},{H=27.4},{H1=5.5},{H2=20.7},{H3=41.9},{H4=38.0},{A=65.2},{A1=75.0},{B=10.5},{ZZ=12},{L=40},{GEW=0.0224},{EAN=4059495810560},{NDM=6},{TAB=MIN},{TAB1=MIN},{TAB2=MIN},{TYP3=1},{TYP1=2},{NDM1=0.0000},{TYP=1.000},{XA=2.500},{XB=54.600},{XC=48.500},{XD=0.500},{XE=5.000},{XF=4.500},{XG=24.200},{XH=18.500},{XI=31.200},{XJ=0.300},{XK=215.000},{XL=23.200},{XM=7.000},{XN=6.400},{XO=36.100},{XP=4.500},{XQ=59.400},{XR=30.800},{XS=57.000},{XT=37.800},{XU=8.000},{XV=1.000},{XW=31.000},{XX=6.700},{XY=2.000},{XZ=5.000},{XA1=9.600},{XB1=5.250},{XC1=10.500},{XD1=3.800},{XE1=60.200},{XF1=10.000},{XG1=28.000},{XH1=27.700},{XI1=29.700},{XJ1=25.900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Main
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06613-04-1041X10
06613-04-1041X10
black grey RAL 7021
Steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
10
0.0070
Yes
73181520
4059495810201
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-10484X10
06613-04-10484X10
traffic red RAL 3020
Steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
10
0.0070
Yes
73181520
4059495810218
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-1041X15
06613-04-1041X15
black grey RAL 7021
Steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
15
0.0075
Yes
73181520
4059495810225
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-10484X15
06613-04-10484X15
traffic red RAL 3020
Steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
15
0.0075
Yes
73181520
4059495810232
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-1041X20
06613-04-1041X20
black grey RAL 7021
Steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
20
0.0090
Yes
73181520
4059495810249
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-10484X20
06613-04-10484X20
traffic red RAL 3020
Steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
20
0.0090
Yes
73181520
4059495810256
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-1051X10
06613-04-1051X10
black grey RAL 7021
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
10
0.0120
Yes
73181520
4059495810263
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-10584X10
06613-04-10584X10
traffic red RAL 3020
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
10
0.0120
Yes
73181520
4059495810270
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-1051X15
06613-04-1051X15
black grey RAL 7021
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
15
0.0130
Yes
73181520
4059495810287
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-10584X15
06613-04-10584X15
traffic red RAL 3020
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
15
0.0130
Yes
73181520
4059495810294
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-1051X20
06613-04-1051X20
black grey RAL 7021
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
20
0.0095
Yes
73181520
4059495810300
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-10584X20
06613-04-10584X20
traffic red RAL 3020
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
20
0.0095
Yes
73181520
4059495810317
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-1051X25
06613-04-1051X25
black grey RAL 7021
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
25
0.0101
Yes
73181520
4059495810324
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-10584X25
06613-04-10584X25
traffic red RAL 3020
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
25
0.0101
Yes
73181520
4059495810331
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-2051X10
06613-04-2051X10
black grey RAL 7021
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
10
0.0200
Yes
73181520
4059495810348
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-20584X10
06613-04-20584X10
traffic red RAL 3020
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
10
0.0200
Yes
73181520
4059495810355
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-2051X15
06613-04-2051X15
black grey RAL 7021
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
15
0.0210
Yes
73181520
4059495810362
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-20584X15
06613-04-20584X15
traffic red RAL 3020
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
15
0.0210
Yes
73181520
4059495810379
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-2051X20
06613-04-2051X20
black grey RAL 7021
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
20
0.0220
Yes
73181520
4059495810386
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-20584X20
06613-04-20584X20
traffic red RAL 3020
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
20
0.0220
Yes
73181520
4059495810393
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-2051X25
06613-04-2051X25
black grey RAL 7021
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
25
0.0180
Yes
73181520
4059495810409
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-20584X25
06613-04-20584X25
traffic red RAL 3020
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
25
0.0180
Yes
73181520
4059495810416
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-2051X30
06613-04-2051X30
black grey RAL 7021
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
30
0.0240
Yes
73181520
4059495810423
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-20584X30
06613-04-20584X30
traffic red RAL 3020
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
30
0.0240
Yes
73181520
4059495810430
31.12.2099
98% Warenverfügbarkeit. N...
06613-04-2051X40
06613-04-2051X40
black grey RAL 7021
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
40
0.0250
Yes
73181520
4059495810447
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D