Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06613-03 - Clamping levers ECO, plastic with female thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06613-03.prj},{NB=06613-03-2061},{GR=2},{T=8.0},{D=13.5},{D1=18.8},{D2=19.5},{H=27.4},{H1=5.5},{H2=20.7},{H3=41.9},{H4=38.0},{A=65.2},{A1=75.0},{B=10.5},{ZZ=12},{GEW=0.0155},{EAN=4059495810126},{NDM=6},{TYP1=1},{TYP3=1},{NDM1=0.0000},{TYP=1.000},{XA=2.500},{XB=54.600},{XC=48.500},{XD=0.500},{XE=5.000},{XF=4.500},{XG=24.200},{XH=18.500},{XI=31.200},{XJ=0.300},{XK=215.000},{XL=23.200},{XM=7.000},{XN=6.400},{XO=36.100},{XP=4.500},{XQ=59.400},{XR=30.800},{XS=57.000},{XT=37.800},{XU=8.000},{XV=1.000},{XW=31.000},{XX=6.700},{XY=2.000},{XZ=5.000},{XA1=9.600},{XB1=5.250},{XC1=10.500},{XD1=3.800},{XE1=60.200},{XF1=10.000},{XG1=28.000},{XH1=27.700},{XI1=29.700},{XJ1=25.900},{XK1=3.800},{XL1=1.000},{XM1=0.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Main
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
[mm]
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06613-03-1041
06613-03-1041
black grey RAL 7021
Steel
1
M4
6.0
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
0.0080
Yes
73181600
4059495810065
31.12.2099
98% Warenverfügbarkeit. N...
06613-03-10484
06613-03-10484
traffic red RAL 3020
Steel
1
M4
6.0
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
0.0080
Yes
73181600
4059495810072
31.12.2099
98% Warenverfügbarkeit. N...
06613-03-1051
06613-03-1051
black grey RAL 7021
Steel
1
M5
8.0
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
0.0100
Yes
73181600
4059495810089
31.12.2099
98% Warenverfügbarkeit. N...
06613-03-10584
06613-03-10584
traffic red RAL 3020
Steel
1
M5
8.0
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
0.0100
Yes
73181600
4059495810096
31.12.2099
98% Warenverfügbarkeit. N...
06613-03-2051
06613-03-2051
black grey RAL 7021
Steel
2
M5
8.0
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
0.0180
Yes
73181600
4059495810102
31.12.2099
98% Warenverfügbarkeit. N...
06613-03-20584
06613-03-20584
traffic red RAL 3020
Steel
2
M5
8.0
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
0.0180
Yes
73181600
4059495810119
31.12.2099
98% Warenverfügbarkeit. N...
06613-03-2061
06613-03-2061
black grey RAL 7021
Steel
2
M6
8.0
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
0.0155
Yes
73181600
4059495810126
31.12.2099
98% Warenverfügbarkeit. N...
06613-03-20684
06613-03-20684
traffic red RAL 3020
Steel
2
M6
8.0
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
0.0155
Yes
73181600
4059495810133
31.12.2099
98% Warenverfügbarkeit. N...
06613-03-2081
06613-03-2081
black grey RAL 7021
Steel
2
M8
9.0
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
0.0158
Yes
73181600
4059495810140
31.12.2099
98% Warenverfügbarkeit. N...
06613-03-20884
06613-03-20884
traffic red RAL 3020
Steel
2
M8
9.0
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
0.0158
Yes
73181600
4059495810157
31.12.2099
98% Warenverfügbarkeit. N...
06613-03-3081
06613-03-3081
black grey RAL 7021
Steel
3
M8
12.0
17.0
21.2
22.2
40.0
10.0
31.4
58.1
53.3
80.2
91.1
11.5
12
0.0402
Yes
73181600
4059495810164
31.12.2099
98% Warenverfügbarkeit. N...
06613-03-30884
06613-03-30884
traffic red RAL 3020
Steel
3
M8
12.0
17.0
21.2
22.2
40.0
10.0
31.4
58.1
53.3
80.2
91.1
11.5
12
0.0402
Yes
73181600
4059495810171
31.12.2099
98% Warenverfügbarkeit. N...
06613-03-3101
06613-03-3101
black grey RAL 7021
Steel
3
M10
12.0
17.0
21.2
22.2
40.0
10.0
31.4
58.1
53.3
80.2
91.1
11.5
12
0.0370
Yes
73181600
4059495810188
31.12.2099
98% Warenverfügbarkeit. N...
06613-03-31084
06613-03-31084
traffic red RAL 3020
Steel
3
M10
12.0
17.0
21.2
22.2
40.0
10.0
31.4
58.1
53.3
80.2
91.1
11.5
12
0.0370
Yes
73181600
4059495810195
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D