Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06612 - Clamping levers with thrust pad
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06612.prj},{NB=06612-32101X60},{D=13.5},{D1=18},{D2=19.5},{D3=0.0},{H=28.5},{H1=6.5},{H2=17.5},{H3=41.5},{H4=45.5},{A=65},{A1=75},{B=9.5},{ZZ=20},{L=59.7},{LL1=0.000},{XKUGEL=7.0},{GEW=0.0662},{EAN=4059495410210},{NDM=10.0},{TYP=2.000},{XA=4.8},{XB=28.4},{XC=6.2},{XD=16.5},{XE=2.4},{XF=11.0},{XG=12.5},{XH=3.0},{XI=2.00},{XJ=1.68},{XK=43.4},{XL=15.0},{XM=55.0},{XN=33.3},{XO=1.6},{XP=60.8},{XQ=53.0},{XR=141.0},{XS=41.0},{XT=35.0},{XU=20.0},{XV=11.0},{XW=51.9},{XX=20.0},{XY=53.1},{XZ=22.1},{XA1=1.0},{XB1=22.5},{XC1=35.0},{XD1=0.7},{XE1=57.9},{XF1=33.3},{XG1=10.0},{XH1=7.2},{XI1=6.7},{XK1=0.7},{XJ1=0.5},{XL1=0.4},{XM1=57.4},{XN1=1.0},{XO1=0.5},{XP1=8.1},{XQ1=8.0},{XR1=3.0},{XS1=0.5},{XT1=0.5},{XU1=8.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
[mm]
L
Screw length
[mm]
L1
Length
[mm]
KUGEL
Kugel 0216
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06612-11051X20
06612-11051X20
pin brass
brass thrust pin
A
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
20.0
-
-
0.0160
Yes
73181520
4059495131726
31.12.2099
98% Warenverfügbarkeit. N...
06612-11051X30
06612-11051X30
pin brass
brass thrust pin
A
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
30.0
-
-
0.0172
Yes
73181520
4059495131733
31.12.2099
98% Warenverfügbarkeit. N...
06612-11051X40
06612-11051X40
pin brass
brass thrust pin
A
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
40.0
-
-
0.0180
Yes
73181520
4059495131740
31.12.2099
98% Warenverfügbarkeit. N...
06612-11051X50
06612-11051X50
pin brass
brass thrust pin
A
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
50.0
-
-
0.0197
Yes
73181520
4059495131757
31.12.2099
98% Warenverfügbarkeit. N...
06612-11061X20
06612-11061X20
pin brass
brass thrust pin
A
1
M6
10.0
13
14.5
4.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
20.0
-
-
0.0171
Yes
73181520
4059495131764
31.12.2099
98% Warenverfügbarkeit. N...
06612-11061X30
06612-11061X30
pin brass
brass thrust pin
A
1
M6
10.0
13
14.5
4.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
30.0
-
-
0.0188
Yes
73181520
4059495131771
31.12.2099
98% Warenverfügbarkeit. N...
06612-11061X40
06612-11061X40
pin brass
brass thrust pin
A
1
M6
10.0
13
14.5
4.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
40.0
-
-
0.0200
Yes
73181520
4059495131788
31.12.2099
98% Warenverfügbarkeit. N...
06612-11061X50
06612-11061X50
pin brass
brass thrust pin
A
1
M6
10.0
13
14.5
4.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
50.0
-
-
0.0220
Yes
73181520
4059495131795
31.12.2099
98% Warenverfügbarkeit. N...
06612-12061X20
06612-12061X20
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
20.0
-
-
0.0010
Yes
73181520
4059495131801
31.12.2099
98% Warenverfügbarkeit. N...
06612-12061X30
06612-12061X30
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
30.0
-
-
0.0363
Yes
73181520
4059495131818
31.12.2099
98% Warenverfügbarkeit. N...
06612-12061X40
06612-12061X40
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
40.0
-
-
0.0010
Yes
73181520
4059495131825
31.12.2099
98% Warenverfügbarkeit. N...
06612-12061X50
06612-12061X50
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
50.0
-
-
0.0402
Yes
73181520
4059495131832
31.12.2099
98% Warenverfügbarkeit. N...
06612-12061X60
06612-12061X60
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
60.0
-
-
0.0010
Yes
73181520
4059495131849
31.12.2099
98% Warenverfügbarkeit. N...
06612-12081X20
06612-12081X20
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
20.0
-
-
0.0371
Yes
73181520
4059495131856
31.12.2099
98% Warenverfügbarkeit. N...
06612-12081X30
06612-12081X30
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
30.0
-
-
0.0405
Yes
73181520
4059495131863
31.12.2099
98% Warenverfügbarkeit. N...
06612-12081X40
06612-12081X40
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
40.0
-
-
0.0437
Yes
73181520
4059495131870
31.12.2099
98% Warenverfügbarkeit. N...
06612-12081X50
06612-12081X50
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
50.0
-
-
0.0464
Yes
73181520
4059495131887
31.12.2099
98% Warenverfügbarkeit. N...
06612-12081X60
06612-12081X60
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
60.0
-
-
0.0496
Yes
73181520
4059495131894
31.12.2099
98% Warenverfügbarkeit. N...
06612-12101X20
06612-12101X20
pin brass
brass thrust pin
A
2
M10
13.5
18
19.5
7.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
20.0
-
-
0.0010
Yes
73181520
4059495131900
31.12.2099
98% Warenverfügbarkeit. N...
06612-12101X30
06612-12101X30
pin brass
brass thrust pin
A
2
M10
13.5
18
19.5
7.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
30.0
-
-
0.0459
Yes
73181520
4059495131917
31.12.2099
98% Warenverfügbarkeit. N...
06612-12101X40
06612-12101X40
pin brass
brass thrust pin
A
2
M10
13.5
18
19.5
7.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
40.0
-
-
0.0508
Yes
73181520
4059495131924
31.12.2099
98% Warenverfügbarkeit. N...
06612-12101X50
06612-12101X50
pin brass
brass thrust pin
A
2
M10
13.5
18
19.5
7.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
50.0
-
-
0.0010
Yes
73181520
4059495131931
31.12.2099
98% Warenverfügbarkeit. N...
06612-12101X60
06612-12101X60
pin brass
brass thrust pin
A
2
M10
13.5
18
19.5
7.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
60.0
-
-
0.0601
Yes
73181520
4059495131948
31.12.2099
98% Warenverfügbarkeit. N...
06612-21051X20
06612-21051X20
pin POM
POM thrust pin
B
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
20.5
-
-
0.0158
Yes
73181520
4059495409764
31.12.2099
98% Warenverfügbarkeit. N...
06612-21051X30
06612-21051X30
pin POM
POM thrust pin
B
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
30.5
-
-
0.0175
Yes
73181520
4059495409771
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D