Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06610 - Clamping levers with push button external thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06610_2.prj},{NB=06610-73308X45},{GR=3},{D=16.0},{D1=21.5},{D2=23.0},{H=38.5},{H1=10.0},{H2=24.0},{H3=53.5},{H4=58.0},{A=80},{A1=91.5},{B=11.0},{ZZ=22},{L=45},{GEW=0.0720},{EAN=4059495296722},{NDM=8.0},{NDM1=0.0000},{TYP=1.000},{LX=45.000},{XA=8.5},{XB=37.4},{XC=7.9},{XD=20.6},{XE=2.3},{XF=14.0},{XG=15.6},{XH=2.9},{XI=2.70},{XJ=1.50},{XK=56.5},{XL=15.0},{XM=30.0},{XN=41.1},{XO=2.1},{XP=74.8},{XQ=69.3},{XR=157.0},{XS=53.0},{XT=36.0},{XU=20.0},{XV=11.6},{XW=63.8},{XX=20.0},{XY=65.2},{XZ=28.9},{XA1=1.2},{XB1=29.3},{XC1=34.8},{XD1=0.8},{XE1=73.0},{XF1=41.1},{XG1=12.0},{XH1=9.4},{XI1=7.9},{XJ1=2.5},{XK1=2.5},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=10.0},{XR1=5.5},{XS1=0.5},{XT1=0.5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06610-71105X10
06610-71105X10
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0170
Yes
73181520
4059495293905
31.12.2099
98% Warenverfügbarkeit. N...
06610-71105X15
06610-71105X15
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0160
Yes
73181520
4059495293912
31.12.2099
98% Warenverfügbarkeit. N...
06610-71105X20
06610-71105X20
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0160
Yes
73181520
4059495293929
31.12.2099
98% Warenverfügbarkeit. N...
06610-71105X25
06610-71105X25
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0170
Yes
73181520
4059495293936
31.12.2099
98% Warenverfügbarkeit. N...
06610-71105X30
06610-71105X30
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
30
0.0170
Yes
73181520
4059495293943
31.12.2099
98% Warenverfügbarkeit. N...
06610-71105X35
06610-71105X35
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
35
0.0180
Yes
73181520
4059495293950
31.12.2099
98% Warenverfügbarkeit. N...
06610-71105X40
06610-71105X40
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
40
0.0190
Yes
73181520
4059495293967
31.12.2099
98% Warenverfügbarkeit. N...
06610-71105X45
06610-71105X45
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
45
0.0190
Yes
73181520
4059495293974
31.12.2099
98% Warenverfügbarkeit. N...
06610-71105X50
06610-71105X50
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
50
0.0200
Yes
73181520
4059495293981
31.12.2099
98% Warenverfügbarkeit. N...
06610-72105X10
06610-72105X10
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0136
Yes
73181520
4059495295046
31.12.2099
98% Warenverfügbarkeit. N...
06610-72105X15
06610-72105X15
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0160
Yes
73181520
4059495295053
31.12.2099
98% Warenverfügbarkeit. N...
06610-72105X20
06610-72105X20
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0160
Yes
73181520
4059495295060
31.12.2099
98% Warenverfügbarkeit. N...
06610-72105X25
06610-72105X25
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0170
Yes
73181520
4059495295077
31.12.2099
98% Warenverfügbarkeit. N...
06610-72105X30
06610-72105X30
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
30
0.0170
Yes
73181520
4059495295084
31.12.2099
98% Warenverfügbarkeit. N...
06610-72105X35
06610-72105X35
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
35
0.0180
Yes
73181520
4059495295091
31.12.2099
98% Warenverfügbarkeit. N...
06610-72105X40
06610-72105X40
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
40
0.0190
Yes
73181520
4059495295107
31.12.2099
98% Warenverfügbarkeit. N...
06610-72105X45
06610-72105X45
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
45
0.0190
Yes
73181520
4059495295114
31.12.2099
98% Warenverfügbarkeit. N...
06610-72105X50
06610-72105X50
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
50
0.0200
Yes
73181520
4059495295121
31.12.2099
98% Warenverfügbarkeit. N...
06610-73105X10
06610-73105X10
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0160
Yes
73181520
4059495296180
31.12.2099
98% Warenverfügbarkeit. N...
06610-73105X15
06610-73105X15
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0160
Yes
73181520
4059495296197
31.12.2099
98% Warenverfügbarkeit. N...
06610-73105X20
06610-73105X20
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0160
Yes
73181520
4059495296203
31.12.2099
98% Warenverfügbarkeit. N...
06610-73105X25
06610-73105X25
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0170
Yes
73181520
4059495296210
31.12.2099
98% Warenverfügbarkeit. N...
06610-73105X30
06610-73105X30
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
30
0.0170
Yes
73181520
4059495296227
31.12.2099
98% Warenverfügbarkeit. N...
06610-73105X35
06610-73105X35
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
35
0.0170
Yes
73181520
4059495296234
31.12.2099
98% Warenverfügbarkeit. N...
06610-73105X40
06610-73105X40
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
40
0.0190
Yes
73181520
4059495296241
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D