Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06610-10 - Clamping levers, plastic with male thread and clamping force intensifier
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06610-10.prj},{NB=06610-10-31086X50},{A=80},{A1=95.0},{B=11.0},{D2=30},{H=47.0},{H4=67.9},{H2=34.0},{H3=63.4},{L=50},{ZZ=22},{GEW=0.1380},{EAN=4059495520513},{NDM=10},{Z=10.0},{XJ2=2.078},{DD=16.0},{D1=21.5},{DD2=23.0},{HH3=53.4},{HH=37.0},{HH1=10.0},{HH2=24.0},{XA=8.5},{XB=37.4},{XC=7.9},{XD=20.6},{XE=2.3},{XF=14.0},{XG=15.6},{XH=2.9},{XI=2.70},{XJ=1.50},{XK=56.5},{XL=15.0},{XM=30.0},{XN=41.1},{XO=2.1},{XP=74.8},{XQ=69.3},{XR=157.0},{XS=53.0},{XT=36.0},{XU=20.0},{XV=11.6},{XW=63.8},{XX=20.0},{XY=65.2},{XZ=28.9},{XA1=1.2},{XB1=29.3},{XC1=34.8},{XD1=0.8},{XE1=73.0},{XF1=41.1},{XG1=12.0},{XH1=9.4},{XI1=7.9},{XJ1=16.0},{XK1=2.5},{XL1=19.5},{XM1=20.5},{XN1=26.7},{XO1=7.2580},{XP1=3.0},{XQ1=10.0},{XR1=4.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
D2
[mm]
H
[mm]
H4
height
[mm]
H2
[mm]
H3
height
[mm]
L
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06610-10-2081X10
06610-10-2081X10
anthracite gray RAL 7021
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
10
20
0.0692
Yes
73181520
4059495519845
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-2081X20
06610-10-2081X20
anthracite gray RAL 7021
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
20
20
0.0710
Yes
73181520
4059495519852
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-2081X30
06610-10-2081X30
anthracite gray RAL 7021
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
30
20
0.0720
Yes
73181520
4059495519869
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-2081X40
06610-10-2081X40
anthracite gray RAL 7021
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
40
20
0.0730
Yes
73181520
4059495519876
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-3101X15
06610-10-3101X15
anthracite gray RAL 7021
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
15
22
0.1230
Yes
73181520
4059495519883
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-3101X30
06610-10-3101X30
anthracite gray RAL 7021
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
30
22
0.1280
Yes
73181520
4059495519890
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-3101X40
06610-10-3101X40
anthracite gray RAL 7021
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
40
22
0.1330
Yes
73181520
4059495519906
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-3101X50
06610-10-3101X50
anthracite gray RAL 7021
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
50
22
0.1380
Yes
73181520
4059495519913
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-4101X20
06610-10-4101X20
anthracite gray RAL 7021
4
M10
95
110.0
13.0
30
53.1
76.1
36.0
71.1
20
24
0.1600
Yes
73181520
4059495519920
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-4101X30
06610-10-4101X30
anthracite gray RAL 7021
4
M10
95
110.0
13.0
30
53.1
76.1
36.0
71.1
30
24
0.1650
Yes
73181520
4059495519937
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-4101X40
06610-10-4101X40
anthracite gray RAL 7021
4
M10
95
110.0
13.0
30
53.1
76.1
36.0
71.1
40
24
0.1700
Yes
73181520
4059495519944
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-4101X50
06610-10-4101X50
anthracite gray RAL 7021
4
M10
95
110.0
13.0
30
53.1
76.1
36.0
71.1
50
24
0.1750
Yes
73181520
4059495519951
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-5121X20
06610-10-5121X20
anthracite gray RAL 7021
5
M12
110
127.5
15.5
35
59.1
87.8
43.0
82.8
20
26
0.2560
Yes
73181520
4059495519968
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-5121X30
06610-10-5121X30
anthracite gray RAL 7021
5
M12
110
127.5
15.5
35
59.1
87.8
43.0
82.8
30
26
0.2630
Yes
73181520
4059495519975
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-5121X40
06610-10-5121X40
anthracite gray RAL 7021
5
M12
110
127.5
15.5
35
59.1
87.8
43.0
82.8
40
26
0.2700
Yes
73181520
4059495519982
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-5121X50
06610-10-5121X50
anthracite gray RAL 7021
5
M12
110
127.5
15.5
35
59.1
87.8
43.0
82.8
50
26
0.2770
Yes
73181520
4059495519999
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-2082X10
06610-10-2082X10
orange RAL 2004
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
10
20
0.0700
Yes
73181520
4059495520049
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-2082X20
06610-10-2082X20
orange RAL 2004
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
20
20
0.0710
Yes
73181520
4059495520056
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-2082X30
06610-10-2082X30
orange RAL 2004
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
30
20
0.0720
Yes
73181520
4059495520063
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-2082X40
06610-10-2082X40
orange RAL 2004
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
40
20
0.0730
Yes
73181520
4059495520070
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-3102X15
06610-10-3102X15
orange RAL 2004
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
15
22
0.1230
Yes
73181520
4059495520087
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-3102X30
06610-10-3102X30
orange RAL 2004
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
30
22
0.1280
Yes
73181520
4059495520094
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-3102X40
06610-10-3102X40
orange RAL 2004
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
40
22
0.1330
Yes
73181520
4059495520100
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-3102X50
06610-10-3102X50
orange RAL 2004
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
50
22
0.1380
Yes
73181520
4059495520117
31.12.2099
98% Warenverfügbarkeit. N...
06610-10-4102X20
06610-10-4102X20
orange RAL 2004
4
M10
95
110.0
13.0
30
53.1
76.1
36.0
71.1
20
24
0.1600
Yes
73181520
4059495520124
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D