Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06464 - Clamping levers protective cap with external thread, stainless steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06464_1.prj},{NB=06464-9210X25},{L=25},{D=13.5},{D1=18.5},{D2=19.0},{H=32.0},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=9.5},{ZZ=20},{GEW=0.1092},{EAN=4059495118505},{HX=28.5},{W4=2.070},{TYP=1.000},{NDM=10.000},{NDM1=0.0000},{TYP1=1},{TYP2=1},{TYP3=1},{D3=14.000},{C1=0.400},{C2=0.500},{R=215.800},{R1=2.420},{R2=6.040},{R3=9.160},{R4=6.980},{R5=175.270},{R6=8.000},{R8=3.850},{A2=8.300},{TXT=2.060},{TXA=4.500},{A3=5.000},{A4=44.090},{A5=19.250},{A6=8.600},{C3=1.010},{W=7.100},{W1=17.480},{W2=20.000},{R9=39.500},{R10=8.000},{H5=28.560},{H6=17.200},{H7=13.500},{H8=12.500},{H9=2.500},{H10=4.900},{XA=10.000},{XB=8.000},{XC=1.000},{BEST=06464-9210X25},{GR=2},{X=M 10},{BS=Infotext},{ROHS=Yes}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
L
Length
[mm]
X
External thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06464-9206X15
06464-9206X15
2
15
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0988
Yes
73181520
4059495118352
31.12.2099
98% Warenverfügbarkeit. N...
06464-9206X20
06464-9206X20
2
20
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0999
Yes
73181520
4059495118369
31.12.2099
98% Warenverfügbarkeit. N...
06464-9206X25
06464-9206X25
2
25
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1016
Yes
73181520
4059495118376
31.12.2099
98% Warenverfügbarkeit. N...
06464-9206X30
06464-9206X30
2
30
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1027
Yes
73181520
4059495118383
31.12.2099
98% Warenverfügbarkeit. N...
06464-9206X40
06464-9206X40
2
40
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1028
Yes
73181520
4059495118390
31.12.2099
98% Warenverfügbarkeit. N...
06464-9206X50
06464-9206X50
2
50
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1037
Yes
73181520
4059495118406
31.12.2099
98% Warenverfügbarkeit. N...
06464-9206X60
06464-9206X60
2
60
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1063
Yes
73181520
4059495118413
31.12.2099
98% Warenverfügbarkeit. N...
06464-9208X15
06464-9208X15
2
15
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1002
Yes
73181520
4059495118420
31.12.2099
98% Warenverfügbarkeit. N...
06464-9208X20
06464-9208X20
2
20
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1018
Yes
73181520
4059495118437
31.12.2099
98% Warenverfügbarkeit. N...
06464-9208X25
06464-9208X25
2
25
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1024
Yes
73181520
4059495118444
31.12.2099
98% Warenverfügbarkeit. N...
06464-9208X30
06464-9208X30
2
30
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1052
Yes
73181520
4059495118451
31.12.2099
98% Warenverfügbarkeit. N...
06464-9208X40
06464-9208X40
2
40
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1094
Yes
73181520
4059495118468
31.12.2099
98% Warenverfügbarkeit. N...
06464-9208X50
06464-9208X50
2
50
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1117
Yes
73181520
4059495118475
31.12.2099
98% Warenverfügbarkeit. N...
06464-9208X60
06464-9208X60
2
60
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1184
Yes
73181520
4059495118482
31.12.2099
98% Warenverfügbarkeit. N...
06464-9210X20
06464-9210X20
2
20
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1075
Yes
73181520
4059495118499
31.12.2099
98% Warenverfügbarkeit. N...
06464-9210X25
06464-9210X25
2
25
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1092
Yes
73181520
4059495118505
31.12.2099
98% Warenverfügbarkeit. N...
06464-9210X30
06464-9210X30
2
30
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1116
Yes
73181520
4059495118512
31.12.2099
98% Warenverfügbarkeit. N...
06464-9210X40
06464-9210X40
2
40
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1160
Yes
73181520
4059495118529
31.12.2099
98% Warenverfügbarkeit. N...
06464-9210X50
06464-9210X50
2
50
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1198
Yes
73181520
4059495118536
31.12.2099
98% Warenverfügbarkeit. N...
06464-9210X60
06464-9210X60
2
60
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1258
Yes
73181520
4059495118543
31.12.2099
98% Warenverfügbarkeit. N...
06464-9308X20
06464-9308X20
3
20
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1660
Yes
73181520
4059495118550
31.12.2099
98% Warenverfügbarkeit. N...
06464-9308X25
06464-9308X25
3
25
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1658
Yes
73181520
4059495118567
31.12.2099
98% Warenverfügbarkeit. N...
06464-9308X30
06464-9308X30
3
30
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1710
Yes
73181520
4059495118574
31.12.2099
98% Warenverfügbarkeit. N...
06464-9308X40
06464-9308X40
3
40
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1698
Yes
73181520
4059495118581
31.12.2099
98% Warenverfügbarkeit. N...
06464-9308X50
06464-9308X50
3
50
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1750
Yes
73181520
4059495118598
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D