Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06461 - Clamping lever, die-cast zinc with extended collar with male thread, steel parts stainless steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06461_2.prj},{NB=06461-106108X20},{A=40},{A1=47.0},{B=7.0},{D=10.0},{D1=13.0},{D2=14.0},{H=30.5},{H1=10.0},{H2=20.5},{H3=37.0},{H4=40.0},{L=20},{ZZ=16},{GEW=0.0380},{EAN=4059495815114},{TAB=1},{TAB1=1},{TAB2=2},{TAB3=2},{W4=2.120},{NDM=6},{NDM1=0.0000},{TYP3=1},{TYP=1.000},{XA=20.000},{D3=10.500},{C1=0.300},{C2=0.300},{R=138.500},{R1=2.600},{R2=6.140},{R3=9.050},{R4=9.050},{R5=74.000},{R6=8.000},{R8=3.500},{A2=8.300},{TXT=2.060},{TXA=4.500},{A3=5.000},{A4=33.600},{A5=14.800},{A6=8.600},{C3=0.520},{W=8.260},{W1=15.800},{W2=10.000},{R9=30.000},{R10=5.000},{H5=20.000},{H6=17.180},{H7=12.000},{H8=11.000},{H9=2.200},{H10=5.340},{BEST=06461-106108X20},{AUSF=Zink},{FARBE=Blank},{GR=1},{X=M 6},{BS=Infotext}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
L
Length
[mm]
X
External thread
ⁿ/ₐ
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06461-106108X18
06461-106108X18
Zink
Blank
1
40
47.0
7.0
10.0
13.0
14.0
30.5
10.0
20.5
37.0
40.0
18
M 6
16
0.0350
Yes
73181520
4059495815107
31.12.2099
98% Warenverfügbarkeit. N...
06461-106108X20
06461-106108X20
Zink
Blank
1
40
47.0
7.0
10.0
13.0
14.0
30.5
10.0
20.5
37.0
40.0
20
M 6
16
0.0380
Yes
73181520
4059495815114
31.12.2099
98% Warenverfügbarkeit. N...
06461-208148X25
06461-208148X25
Zink
Blank
2
65
74.5
9.5
13.0
18.5
19.0
36.0
14.0
25.0
50.0
53.0
25
M 8
20
0.0900
Yes
73181520
4059495815121
31.12.2099
98% Warenverfügbarkeit. N...
06461-310148X30
06461-310148X30
Zink
Blank
3
80
91.0
11.0
16.0
21.0
22.0
41.0
14.0
28.0
58.5
62.5
30
M 10
22
0.1520
Yes
73181520
4059495815138
31.12.2099
98% Warenverfügbarkeit. N...
06461-310148X35
06461-310148X35
Zink
Blank
3
80
91.0
11.0
16.0
21.0
22.0
41.0
14.0
28.0
58.5
62.5
35
M 10
22
0.1570
Yes
73181520
4059495815145
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D