Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06461-10 - Clamping levers, zinc with male thread and clamping force intensifier
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06461-10.prj},{NB=06461-10-208186X40},{GR=2},{A=65},{A1=77.5},{B=9.5},{D2=25},{H=38.5},{H2=27.7},{H3=52.6},{H4=55.6},{L=40},{ZZ=20},{GEW=0.0700},{EAN=4059495896595},{DD2=19.0},{HH=28.5},{HH2=17.5},{HH3=42.5},{HH4=45.5},{AA1=74.5},{D=13.5},{D1=18.5},{H1=6.5},{NDM=8},{XI2=1.732},{Z=10.100},{XA=62.500},{XB=53.600},{XC=46.380},{XD=16.800},{XE=5.700},{XF=3.800},{XG=20.700},{XH=9.300},{XI=33.700},{XJ=19.000},{XK=217.800},{XL=31.700},{XM=7.000},{XN=9.200},{XO=40.100},{XP=2.500},{XQ=60.800},{XR=4.000},{XS=6.000},{XT=32.900},{XU=37.000},{XV=174.600},{XW=19.900},{XX=56.600},{XY=13.900},{XZ=8.000},{XA1=12.900},{XB1=3.800},{XC1=10.000},{XD1=1.800},{XE1=61.000},{XF1=8.000},{XG1=27.100},{XH1=26.800},{XI1=39.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FARBE
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
A
Length
[mm]
A1
[mm]
B
width
[mm]
D2
[mm]
H
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06461-10-2081X10
06461-10-2081X10
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
10
20
0.0700
Yes
73181520
4059495523132
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-2081X20
06461-10-2081X20
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
20
20
0.0710
Yes
73181520
4059495523149
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-2081X30
06461-10-2081X30
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
30
20
0.0720
Yes
73181520
4059495523156
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-2081X40
06461-10-2081X40
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
40
20
0.0730
Yes
73181520
4059495523163
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-3101X15
06461-10-3101X15
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
15
22
0.1230
Yes
73181520
4059495523170
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-3101X30
06461-10-3101X30
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
30
22
0.1280
Yes
73181520
4059495523187
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-3101X40
06461-10-3101X40
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
40
22
0.1330
Yes
73181520
4059495523194
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-3101X50
06461-10-3101X50
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
50
22
0.1380
Yes
73181520
4059495523200
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-4101X20
06461-10-4101X20
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
20
24
0.1600
Yes
73181520
4059495523217
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-4101X30
06461-10-4101X30
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
30
24
0.1650
Yes
73181520
4059495523224
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-4101X40
06461-10-4101X40
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
40
24
0.1700
Yes
73181520
4059495523231
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-4101X50
06461-10-4101X50
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
50
24
0.1750
Yes
73181520
4059495523248
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-5121X20
06461-10-5121X20
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
20
26
0.2560
Yes
73181520
4059495523255
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-5121X30
06461-10-5121X30
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
30
26
0.2630
Yes
73181520
4059495523262
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-5121X40
06461-10-5121X40
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
40
26
0.2700
Yes
73181520
4059495523279
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-5121X50
06461-10-5121X50
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
50
26
0.2770
Yes
73181520
4059495523286
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-2082X10
06461-10-2082X10
2
seidenmatt
orange RAL 2004
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
10
20
0.0700
Yes
73181520
4059495523330
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-2082X20
06461-10-2082X20
2
seidenmatt
orange RAL 2004
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
20
20
0.0710
Yes
73181520
4059495523347
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-2082X30
06461-10-2082X30
2
seidenmatt
orange RAL 2004
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
30
20
0.0720
Yes
73181520
4059495523354
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-2082X40
06461-10-2082X40
2
seidenmatt
orange RAL 2004
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
40
20
0.0730
Yes
73181520
4059495523361
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-3102X15
06461-10-3102X15
3
seidenmatt
orange RAL 2004
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
15
22
0.1230
Yes
73181520
4059495523378
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-3102X30
06461-10-3102X30
3
seidenmatt
orange RAL 2004
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
30
22
0.1280
Yes
73181520
4059495523385
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-3102X40
06461-10-3102X40
3
seidenmatt
orange RAL 2004
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
40
22
0.1330
Yes
73181520
4059495523392
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-3102X50
06461-10-3102X50
3
seidenmatt
orange RAL 2004
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
50
22
0.1380
Yes
73181520
4059495523408
31.12.2099
98% Warenverfügbarkeit. N...
06461-10-4102X20
06461-10-4102X20
4
seidenmatt
orange RAL 2004
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
20
24
0.1600
Yes
73181520
4059495523415
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D